This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Föregångare
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
Mätprincip
Coriolis
-
Product headline
The flowmeter with premium accuracy, robustness and custody transfer functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.
-
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points –multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
-
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 250 (⅜ to 10")
High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3") -
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +200 °C (–58 to +392 °F)
High temperature: –50 to +350 °C (–58 to +662 °F) -
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control
(operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
phase shifted pulse
Relay -
Inputs
1 modular input: status
-
Digital communication
HART
Modbus RS485 -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI, EAC
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, 3-A, FDA, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
-
Product safety
CE, C-tick, EAC marking
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Custody transfer approvals: MI-005 (liquid), PTB 7.251 (gas), MC, NTEP -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK -
Hygienic approvals and certificates
3-A, FDA
-
Mätprincip
Coriolis
-
Product headline
The flowmeter with premium accuracy, robustness and custody transfer functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.
-
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points –multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
-
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 250 (⅜ to 10")
High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3") -
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +200 °C (–58 to +392 °F)
High temperature: –50 to +350 °C (–58 to +662 °F) -
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control
(operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
phase shifted pulse
Relay -
Inputs
1 modular input: status
-
Digital communication
HART
Modbus RS485 -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
-
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, custody transfer, PED, CRN, AD 2000, 3-A, FDA, NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME, NORSOK
-
Product safety
CE, C-tick, EAC marking
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Custody transfer approvals: MI-005 (liquid), PTB 7.251 (gas), MC -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK -
Hygienic approvals and certificates
3-A, FDA
-
Mätprincip
Coriolis
-
Characteristic / Application
Coriolis mass flowmeter for custody transfer application.
-
Ambient temperature
-20...+65°C
(-4...+140°F) -
Process temperature
-50...+200°C
(-58...+392°F) -
Process pressure
PN 16...100
Cl 150...600
JIS 10...63K -
Wetted parts
904L/1.4539
Alloy C-22/2.4602 -
Output
4...20mA
Pulse/Frequency (10KHz, 90° phase shifted, active/passive)
Relays/Status -
Certificates / Approvals
ATEX
FM
CSA
TIIS
-
Mätprincip
Coriolis
-
Product headline
The flowmeter with premium accuracy, robustness and custody transfer functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.
-
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points –multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
-
Transmitter features
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals. Flexible data transfer options – numerous communication types. Automatic recovery of data for servicing. 4‐line backlit display with touch control. Device in compact or remote version.
-
Nominal diameter range
DN 8 to 250 (⅜ to 10")
High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3") -
Wetted materials
Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022) -
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. measurement error
Mass flow (liquid): ±0.1 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 2 200 000 kg/h (0 to 80 840 lb/min)
-
Max. process pressure
PN 100, Class 600, 63K
-
Medium temperature range
Standard: –50 to +200 °C (–58 to +392 °F)
High temperature: –50 to +350 °C (–58 to +662 °F) -
Ambient temperature range
Standard: –20 to +60 °C (–4 to +140 °F)
Option: –40 to +60 °C (–40 to +140 °F) -
Sensor housing material
1.4301/1.4307 (304L), corrosion resistant
-
Transmitter housing material
Powder‐coated die‐cast aluminium
1.4301 (304), sheet
CF3M (316L), cast -
Degree of protection
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
-
Display/Operation
4‐line backlit display with touch control
(operation from outside)
Configuration via local display and operating tools possible -
Outputs
4 modular outputs:
0‐20 mA (active)/4‐20 mA (active/passive)
Pulse/frequency/switch output (passive)
phase shifted pulse
Relay -
Inputs
1 modular input: status
-
Digital communication
HART
Modbus RS485 -
Power supply
DC 16 to 62 V
AC 85 to 260 V (45 to 65 Hz)
AC 20 to 55 V (45 to 65 Hz) -
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI, EAC
-
Product safety
CE, C-tick, EAC marking
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR Custody transfer approvals: MI-002 (gas), MI-005 (liquid), PTB 7.251 (gas), MC, NTEP
-
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK -
Hygienic approvals and certificates
3-A, FDA
-
-
Teknisk information (TI)
Proline Promass 84F, 84M Technical Information (SI units)
-
Teknisk information (TI)
Engelsk version - 07/2008New version available in EnglishThe universal and multivariable flowmeter for liquids and gases for
custody transferEN SV 01/07/200801/09/200701/12/200601/03/2005Språk:
Engelska
Version:
01/07/2008
Filstorlek:
2.7 MB
Filnamn:
TI067DEN_0708.pdf
-
-
-
Teknisk information (TI)
Proline Promass 84F Technical Information
-
Teknisk information (TI)
Engelsk version - 12/2017New version available in EnglishThe universal and multivariable flowmeter for liquids and gases for
custody transferEN SV 21/12/201701/02/201425/01/201001/11/2009Språk:
Engelska
Version:
21/12/2017
Filstorlek:
975.1 KB
Filnamn:
TI00103DEN_1417.pdf
-
-
-
Användarinstruktion (BA)
Proline Promass 84 HART Description of Device Functions
-
Användarinstruktion (BA)
Engelsk version - 09/2008New version available in EnglishCoriolis Mass Flow Measuring System for Custody Transfer. Additional
documentation for Operating Instructions Promass 84.EN SV 01/09/200801/12/200601/03/2005Språk:
Engelska
Version:
01/09/2008
Filstorlek:
1.4 MB
Filnamn:
BA110DEN_0908.pdf
-
-
-
Användarinstruktion (BA)
Proline Promass 84 Modbus RS485 Operating Instructions
-
Användarinstruktion (BA)
Engelsk version - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System for Custody Transfer. The
description of the device functions are in a separate documentation.EN SV 15/10/201231/12/201108/06/201001/11/200801/12/2006Språk:
Engelska
Version:
15/10/2012
Filstorlek:
2.4 MB
Filnamn:
BA00129DEN_1412.pdf
-
-
-
Användarinstruktion (BA)
Proline Promass 84 MODBUS RS485 Description of Device Functions
-
Användarinstruktion (BA)
Engelsk version - 11/2008New version available in EnglishCoriolis Mass Flow Measuring System for Custody Transfer. Additional
documentation for Operating Instructions Promass 84.EN SV 01/11/200801/12/2006Språk:
Engelska
Version:
01/11/2008
Filstorlek:
1.5 MB
Filnamn:
BA130DEN_1108.pdf
-
-
-
Användarinstruktion (BA)
Proline Promass 84 HART Operating Instructions
-
Användarinstruktion (BA)
Engelsk version - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System for Custody Transfer. The
description of the device functions are in a separate documentation.EN SV 15/10/201231/12/201101/11/200801/12/200601/03/2005Språk:
Engelska
Version:
15/10/2012
Filstorlek:
2.2 MB
Filnamn:
BA00109DEN_1412.pdf
-
-
-
Kortfattad instruktion (KA)
Proline Promass 84 Brief Operating Instructions
-
Kortfattad instruktion (KA)
Engelsk version - 10/2012New version available in EnglishCoriolis Mass Flow Measuring System
EN SV 15/10/201231/12/201101/07/2007Språk:
Engelska
Version:
15/10/2012
Filstorlek:
671.5 KB
Filnamn:
KA00025DEN_1412.pdf
-
-
-
Installationsanvisningar (EA)
Replacing interface parts Installation Instructions
-
Installationsanvisningar (EA)
Engelsk version - 04/2019New version available in EnglishPromass 40, 80, 83, 84, Cubemass 8CN, CNGmass 8DF
EN SV 01/04/201917/11/2011Språk:
Engelska
Version:
01/04/2019
Filstorlek:
787.5 KB
Filnamn:
EA00036DA2_1519.pdf
-
-
-
Installationsanvisningar (EA)
Replacing connecting cable Installation Instructions
-
Installationsanvisningar (EA)
Engelsk version - 10/2018New version available in EnglishPromass 60, 63, 64, 80, 83, 84
EN SV 01/10/201801/12/2009Språk:
Engelska
Version:
01/10/2018
Filstorlek:
293.1 KB
Filnamn:
EA00081DA2_1218.pdf
-
-
-
Installationsanvisningar (EA)
EA Replacing cover and O-ring
-
Installationsanvisningar (EA)
Engelsk version - 10/2024New version available in EnglishProline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN SV 15/10/202401/10/201828/06/2012Språk:
Engelska
Version:
15/10/2024
Filstorlek:
797.3 KB
Filnamn:
EA00098DA2_1624-00.pdf
-