Endress+Hauser är engagerade i långsiktig support för alla våra produkter.
Vi åtar oss support och service för våra produkter under en period på tio år efter meddelandet om produktuttag (tills reservdelar inte längre är tillgängliga).
Vi förbehåller oss dock rätten att erbjuda alternativa lösningar, inklusive ersättningsprodukter om det anses mer lämpligt.
Produktstatus
ProduktrotTA550
namnTA550
Barstock thermowell
Produktstatus
In phase out
Datum för utfasning8/2025
Beställningsstopp12/2027
Tillgänglighet av reservsensor till och mednot applicable
Max. immersion length on request5.000 mm (196,85")
Thermowells & protection tubes
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
The thermowell is the process-wetted part of a thermometer that protects the insert with the temperature sensor from harsh and aggressive process conditions such as high pressure, high velocity flow and corrosive substances. A thermowell also allows the measurement insert to be replaced without interrupting the process. Thermowell design, manufacturing processes, specific industry standards and plant certification requirements influence the choice of thermowell type.
Portfolio description
Thermowell design – welded, barstock or forged
Wide range of industrial and hygienic process connections – e.g. threaded, flanged, weld-in, socket weld, compression fitting, clamp, and many others more
Wide choice of materials – from stainless steel to alloys to ceramics and more
With or without extension neck
Designs according to DIN 43772, ASME B40.9 or NAMUR NE 170
are cost-effective, offer high design flexibility and a variety of material options.
Barstock thermowells, manufactured from a single piece of metal
are suitable for all kind of applications, depending on material and dimensions.
Barstock thermowell
iTHERM ModuLine TT151 in helical iTHERM TwistWell design for high-velocity applications.
Hygienic thermowell
iTHERM ModuLine TT411 (metric) / TT412 (imperial) for hygienic and aseptic applications in the food & beverages and pharmaceutical industries
Hygienic elbow thermowell
iTHERM ModuLine TT411 designed without welds or dead legs, with quick-release extension neck iTHERM QuickNeck
Welded thermowells, fabricated from tubes
are cost-effective, offer high design flexibility and a variety of material options.
Barstock thermowells, manufactured from a single piece of metal
are suitable for all kind of applications, depending on material and dimensions.
Barstock thermowell
iTHERM ModuLine TT151 in helical iTHERM TwistWell design for high-velocity applications.
Hygienic thermowell
iTHERM ModuLine TT411 (metric) / TT412 (imperial) for hygienic and aseptic applications in the food & beverages and pharmaceutical industries
Hygienic elbow thermowell
iTHERM ModuLine TT411 designed without welds or dead legs, with quick-release extension neck iTHERM QuickNeck
Our service offering
Endress+Hauser supports you in selecting, configuring and ordering the suitable thermowell for your process conditions and specifications.
1. Ordering options
Thermometer and suitable thermowell are supplied as a pre-assembled single unit under one ordering code.
Thermometer and thermowell are supplied as two units with separate ordering codes. This option can be used in project business with external plant builders, thanks to the flexibility of installing the units at different times / locations.
Thermowell as a stand-alone device, e.g. as a spare part or retrofit.
2. Simple and comprehensive product configuration according to specifications (thermowell standards, thermometer connection, process connection, tip shape, dimensions…)
3. Thermowell sizing / strength calculation ensures the structural integrity of the thermowell and its ability to withstand the specified process conditions. This calculation takes into account the material properties and geometric dimensions of the thermowell, as well as the process conditions. A successful calculation verifies that the thermowell is safe and suitable for use in the intended application.
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .