Upptäck våra utvalda produkter
F
L
E
X
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
Standardprodukter
Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
High-end produkter
Mycket funktionella och praktiska
Tekniska egenskaper
Enkelhet
Specialprodukter
Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
FLEX urvalet
Tekniska egenskaper
Enkelhet
Fundamental urvalet
Möt dina grundläggande mätbehov
Tekniska egenskaper
Enkelhet
Lean urvalet
Hantera dina kärnprocesser med enkelhet
Tekniska egenskaper
Enkelhet
Extended urvalet
Optimera dina processer med innovativa teknologier
Tekniska egenskaper
Enkelhet
Xpert urvalet
Hantera dina mest utmanande applikationer
Tekniska egenskaper
Enkelhet
New
Jämför
Measured variables
Gas components, calorific value, density, Wobbe index, molar mass, compressibility
Measuring medium
Natural gas, biogas, air, H2, O2, N2
Analysis time
≥45 seconds
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, speed of sound, hydrogen purity (option)
Measuring Medium
Hydrogen with purity >95% Hydrogen with purity >90% (on request)
Nominal pipe size
DN50 … DN400 / 2” … 16” Others on request
Input
Camera: 8 MP camera on the back with auto focus and LED flash with 1500 mcd 2 MP camera on the front Scanner: 1D/2D barcode scanner
Measuring range
Ammonium: 0 to 1000 mg/l (NH4-N) Nitrate: 0 to 1000 mg/l (NO3-N) Potassium: 1 to 1000 mg/l Chloride: 1 to 1000 mg/l
Process temperature
2 °C to 40°C (36 to 104 °F)
Process pressure
500 mbar (200 in H₂O) max. permitted over pressure
1-channel transmitter
Liquiline CM42B
New
Two-wire field device for hazardous and non-hazardous areas and hygienic applications in chemical, life sciences and food & beverage industries
Input
One channel transmitter for Memosens and analog (pH, ORP, conductivity)
Output / communication
4 to 20 mA, HART (optional), additional second output possible; HART communication, also later activatable
Ingress protection
Field housing: IP66/67 (IEC 60529) NEMA 4X (UL 50E) DIN-rail housing: IP20
Measuring principle
Condition Monitoring for Analyzers
Supported products
FLOWSIC200, GM32, MCS100FT, MCS200HW, MCS300P, MERCEM300Z, VICOTEC320, VICOTEC450, VISIC100SF, VISIC50SF, DUSTHUNTER SB100, DUSTHUNTER SP100, FLOWSIC100, MARSIC300, VICOTEC410, GMS800 (DEFOR + OXOR)
Data output
Monitoring Box frontend Alerts in the dashboard Notifications via email Data export (CSV) Data integration into foreign systems (API)
Hosting
Off-premise: https://monitoringbox.endress.com Industrial PC, other solutions on request
Contract type
SaaS (Software as a Service)
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measuring Medium
Natural gas (dry, odorized)
Nominal pipe size
DN 50 (2") … DN 150 (6")
Measured variables
Volume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measuring Medium
Natural gas (dry, odorized), air
Nominal pipe size
DN 50 (2") … DN 150 (6")
Measured variables
Volume a. c., volumetric flow a. c., Fluid velocity, Speed of sound
Measuring Medium
LNG (Liquefied Natural Gas)
Nominal pipe size
8 ″ ... 36 ″ DN200 ... DN900, Schedule 40S/STD acc. ASME B36.19 / B36.10, others on request
Upptäck nya produkter för respektive industri
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .
Anpassa
Acceptera endast det väsentliga
Acceptera alla