Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Automated sensor cleaning in combination with Liquiline CM44 and Chemoclean Plus

Cleaning unit
Cleanfit Control CYC25

Unit for retractable assemblies in water & wastewater, food, paper and primaries

CYC25
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

Applikationsområde

Only a clean sensor delivers reliable measured values. Cleanfit Control CYC25 in combination with Liquiline CM44 and Chemoclean Plus enables automated, regular cleaning of sensors. It thus guarantees highly accurate measured values for more process safety. Cleanfit Control also reduces process downtime and minimizes maintenance effort since there is no need to remove the sensor for cleaning.

Cleanfit Control allows automatic cleaning of sensors installed in retractable assemblies. This means that sensor performance can be maintained at a high level without any interruption to the process. Cleanfit Control is excellently suited to the following industries:

  • Water, Wastewater & Waste

  • Paper

  • Food & Beverage

  • Primaries and solids

  • Power

Fördelar

  • Very high degree of safety: In-process cleaning, no electrode removal necessary

  • Automatic cleaning on detection of electrode fouling results in highly accurate, reliable measured values

  • High availability: Long electrode life due to regular cleaning

  • Low maintenance costs through automatic cleaning of electrode

  • Suitable for aggressive media: Interval measurement extends the sensor lifetime

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Föregångare