Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

Clean water, digital documents, simple audits

Automated documentation of BWT's ultra-pure water skids

BWT (Best Water Technology) is dedicated to the quality of water, the elixir of life. Wherever we use water, this company offers solutions for optimum treatment, from household filters to industrial purification systems. BWT also provides customers with digital documentation of the components in its own service portal.

From physical device delivery to digital data transfer ©Endress+Hauser
Ultra-pure water skid from BWT

The result

  • When BWT receives its Endress+Hauser products, simply scanning the DataMatrix code attached to each device identifies it and triggers a document request via Netilion’s API.

  • Netilion then sends the necessary files to the BWT portal. 

  • With this process, BWT receives the digital information directly from the API and eliminates the time and work needed to manually populate its portal.

  • Now BWT customers can access any documents needed for troubleshooting, audits and more.

Stefan Blank

“With the digital data transfer via Netilion Connect from Endress+Hauser, we save the enormous effort of manually compiling the documents of the components.”

Stefan Blank, Service Pharma Development
BWT Aqua

The challenge

When receiving a new component, BWT employees had to compile all documents – material certificates, calibration protocols, operating instructions, etc. – and search for them online or scan them to upload to the BWT portal.

In providing this documentation, BWT offers accessible and comprehensive information to customers whenever they need it, for example for audits. Creating the files in the portal usually required a high amount of manual labor which an automated data transfer shall now reduce.

The solution

This task was a clear case for Endress+Hauser’s Netilion, the IIoT ecosystem designed to make field-device information available anywhere at any time. It’s easy for Netilion to securely transfer data to a partner cloud such as the BWT portal.

The Netilion Connect service even offers a standard interface (API) specifically to enable automatic transfers. Now employees can transfer and organize numerous files within minutes.

Services used

Netilion Connect provides a REST/JSON standard interface to easily integrate data into other platforms. Data security is a top priority, so Endress+Hauser is certified according to the ISO 27001 standard for information security and ISO 27017 for cloud platform security.

Kontakta oss

Är du intresserad av vårt erbjudande? Vill du diskutera din ansökan?

Berätta så detaljerat som möjligt hur vi skulle kunna hjälpa dig. På så sätt får vi det bästa svaret.