Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

Level measurement of silos on construction sites

Solutions for the building materials industry

Planning the material requirements of a construction site is often still a manually controlled process. This ordering process is based on telephone calls and the experience of employees. With Endress+Hauser´s Micropilot FWR30 the recording, visualization and provision of all level information in silos is now completely automated.

Profibaustoffe Austria GmbH
Digital service - SupplyCare Hosting SCH30 ©Endress+Hauser

The results

  • Profibaustoffe Austria GmbH can quickly and easily view the available quantity of materials at their customers‘ locations

  • Deliveries can be efficiently planned based on the data

  • Unnecessary journeys can be avoided, which not only reduces operating costs

  • The quality of the stored materials can be ensured by continuous measurement of the ambient temperature

Christian Kreitzer, Shipping Direction and Deputy Sales Management

"Together with Endress+Hauser we developed and implemented the perfect solution for the level monitoring of silos. The cooperation worked really well, and we are very satisfied with the result."

Christian Kreitzer, Shipping Director and Deputy Sales Manager
Profibaustoffe Austria GmbH

The challenge

Planning the material requirements of a construction site is often still a manually controlled process. This ordering process is based on telephone calls and the experience of employees. Accordingly, the process is significantly influenced by factors such as illness, holidays, temperature and the tendency to place orders too early or too late. The consequences can be a lack of product availability, high storage costs or inefficient operational processes.

Our solution

Our solution for Profibaustoffe Austria GmbH is the completely automated recording, visualization and provision of all relevant parameters on the construction site and at the distribution site. With the Micropilot FWR30 a battery-operated IIoT-enabled level sensor (80 GHz radar) information about the exact fill level inside the silo is provided. In addition to considering the behaviour of the bulk material, the measuring device has additional sensors for:

  • Measurement of the ambient temperature to ensure the integrity of the product quality

  • Measurement of the angle of inclination in order to be able to draw conclusions about the time of transport and installation

  • GPS position detection

  • Monitoring of the battery status

Kontakta oss

Är du intresserad av vårt erbjudande? Vill du diskutera din ansökan?

Berätta så detaljerat som möjligt hur vi skulle kunna hjälpa dig. På så sätt får vi det bästa svaret.

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande