Title

Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

Self-calibrating thermometers in hygienic processes

Theory and practice

self-calibrating thermometer in a hygienic process ©Endress+Hauser

This white paper explains how self-calibrating thermometers can be used in hygienic process engineering. It details theory and practice as well as application examples.

How self-calibration works

The self-calibration method uses the Curie temperature (Tc) of a reference material as a built-in temperature reference. Self-calibration is performed automatically when the process temperature (Tp) drops below the nominal Curie temperature (Tc) of the device.

The electronics unit detects this change automatically and simultaneously calculates the deviation of the measured Pt100 temperature from the known Curie temperature, which is a physical fixed point.

Kontakta oss

Är du intresserad av vårt erbjudande? Vill du diskutera din ansökan?

Berätta så detaljerat som möjligt hur vi skulle kunna hjälpa dig. På så sätt får vi det bästa svaret.