Title

Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.

4-channel transmitter
Liquiline CM444

Expandable multiparameter field device for all industries

CM444
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

En överblick över specifikationer

  • Input

    1 to 4x Memosens digital input
    2x 0/4 to 20mA Input optional
    2 to 4x Digital input optional

  • Output / communication

    2 to 8x 0/4 to 20 mA current outputs, alarmrelay,
    4x relay, ProfibusDP, Modbus RS485, Modbus TCP, Ethernet

  • Ingress protection

    IP66 / IP 67

Applikationsområde

The Liquiline CM444 transmitter allows you to connect up to 4 Memosens sensors of your choice from over 12 measurement parameters. It offers automatic sensor recognition, flexible expandability, and standardized spare parts with all other devices of the Liquiline platform. With its inputs, outputs, controllers, and math modules, you can even control cleaning systems or dosing pumps. Heartbeat Technology helps you find the ideal balance between measuring point availability and maintenance costs.

Liquiline CM444 is suitable for all industries and their utilities, such as:

  • Food & Beverages

  • Life Sciences

  • Power & Energy

  • Water, Wastewater & Waste

  • Chemicals

  • Marine

It features the following communication protocols and interfaces:

  • 0/4...20 mA

  • HART

  • PROFIBUS DP

  • Modbus RS485/RTU

  • Modbus TCP

  • EtherNet/IP

  • PROFINET

  • Webserver

The transmitter can be extended with a module whose explosion protection approvals, such as IECEx, ATEX, and CSA, allow the connection of sensors installed in hazardous areas.

Fördelar

  • Clever simplicity:
    One controller for all parameters and applications, intuitive user interface, automatic sensor recognition, hot plug & play with pre-calibrated Memosens sensors.

  • Highest flexibility:
    Universal modules for all parameters minimize spare part stock and allow for easy 1-click extension to up to 8 channels at any time.

  • Seamless system integration:
    Unique portfolio of communication standards suits every distributed control system (DCS).

  • Simple and safe commissioning:
    Saving configuration on SD card enables fast set-up on duplicate installations.

  • Process control from a distance:
    Integrated web server that allows the operator to remotely view diagnostic data, perform configurations, or access device parameters in any web browser - even via Smartphone.

  • Higher availability, lower costs:
    Heartbeat Technology enables status-oriented maintenance and easy verification of the entire measuring point and helps to carry out optimization measures.

  • Drive connectivity: Liquiline Edge Module CYY7 transfers process data to Netilion, independently of the fieldbus. This allows remote overview and the use of IIoT services. It’s available in new products or as upgrade to installed Liquiline platforms.

Videor

  • Memosens technology
    Memosens 2.0: Cutting-edge sensor technology reloaded

    Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.

  • Heartbeat Technology
    Smart instrumentering med Heartbeat Technology

    Vill du öka anläggningens produktion och sänka kostnaderna? Vår smarta instrumenteringsportfölj med Heartbeat Technology ger djupgående inblick i enheterna för ökad kostnadseffektivitet och driftsäkerhet.

  • Liquiline: transmitterplattform i framkant

    När du väljer Liquiline-plattformen väljer du samtidigt att lägga mindre pengar på lagerhållning, du får kortare installationstid och förbättrad driftsäkerhet!

Please Wait (spinning wheel) Loading alternative products
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande