Continuous monitoring of discharge parameters with centralized dashboards, compliance tracking, alerts, and audit-ready reporting across all discharge locations.
bilden visar ett exempel på en tillgänglig lösning
Municipal and industrial wastewater is subject to strict regulatory requirements governing how it must be treated and discharged. As legal limits vary by country and are becoming increasingly stringent, plant operators must balance regulatory compliance with protecting people and the environment while enhancing operational performance. Continuous monitoring of critical parameters such pH, organic and nutrient loads, flow, etc. enables operators to detect anomalies early, respond quickly and ensure compliance.
Connected to Netilion Water, the solution delivers continuous remote monitoring of effluent quantity, quality and asset health. Operators gain centralized visibility across multiple locations, enabling faster response to events and reduced operational effort.
Integrated panel systems can simplify this task by bringing together multiple analytical sensors and device in one convenient, ready-to-use panel, making monitoring, operation and maintenance more efficient.
Reduce non-compliance risk while improving transparency & operational efficiency
Netilion Water continuously monitors discharge parameters and provides centralized visibility across all discharge locations through dashboards, helping operators detect deviations early, reduce non-compliance risks, and meet wastewater discharge limits.
Memosens and Heartbeat Technology further enhance operational efficiency by enabling remote verification of instrument health & performance while reducing maintenance and calibration effort, helping operators to ensure measurement reliability and support regulatory compliance.
Panel-based liquid analysis systems provide reliable, continuous monitoring of wastewater discharge by combining multiple water quality measurements one integrated panel.
Real-time process data helps operators demonstrate compliance with regulatory requirements, detect deviations quickly and identify opportunities to optimize treatment processes and reduce operating or discharge costs. A comprehensive, field-proven portfolio enables the right parameters to be configured for each application, while pre-assembled and pre-calibrated panels simplify installation, commissioning and ongoing operation.
Improve operational transparency
Centralized dashboards provide visibility of effluent quantity, quality and asset health across all discharge locations in near-real time
Data-driven optimization
Historical trends, analytics and event correlation help identify improvement opportunities and support better operational decisions
Meet regulatory compliance
Continuous monitoring of critical discharge parameters helps ensure compliance with legal wastewater limits while reducing the risk of permit violations
Improve wastewater treatment efficiency
Real-time water quality measurement supports process improvements and can help reduce treatment costs or discharge fees
Simplify maintenance and calibration
Proactive, data-driven maintenance enabled by Memosens and Heartbeat Technology reduces manual interventions while simplifying maintenance and calibration activities
Enable smarter maintenance planning
Continuous remote monitoring of asset and instrument status supports condition-based maintenance, minimizing site visits and manual interventions
Netilion Water increases transparency and operational efficiency in water and wastewater operations by providing up-to-date visibility, enabling faster decisions and early deviation detection.
Utflödesövervakningssystem av spillvatten för alla industrier
Läs mer om våra robusta nyckelfärdiga system för spillvattenövervakning med smart underhåll som hjälper er att uppfylla lagkrav och avtalsskyldigheter.
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .