Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices. Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!
Plug-and-produce device exchange Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
Simple operation Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.
All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.
Further technology related information is provided on the IO-Link website.
Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.
Medium temperature range-10 to 70°C (+14 to +158 °F) Permissible short-term temperature, maximum one hour: 85 °C (185 °F) Repetition after 4 hours at the earliest
Max. process pressure (static)at 20 °C: 40 bar (580 psi)
Operating temperature rangePT100: -50 °C … 200 °C (-58 °F … 392 °F)
Max. immersion length on requestup to 400 mm (15,75")
Nedladdningsbara filer
Utforska ytterligare resurser
Competence Brochure IO-Link
Digitalize your plant with IO-Link. Smart Ethernet devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link:
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .