Title

Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

Fit for purpose instrumentation for CNG compressors

Egypt's growing CNG filling network

The Egyptian government is working to replace liquid fuels with natural gas. To achieve this they targeted increasing the number of CNG stations in their country from 306 to 1000 by the end of 2021. Existing fuel stations offering octane are
being extended with natural gas vehicle filling services, and new natural gas filling stations will be built.

CNG compressor model with electric motor

The results

  • Compact design: The PMP21 helps reduce space in the skid due to its small footprint.

  • Maintenance free and better long-term stability than float switches due to no mechanically moving parts of the Liquiphant level switch.

  • One stop shop supplier for all the measuring parameters. CNGmass for flow measurement, Cerabar pressure transmitters from the fundamental and extended segments, iTEMP temperature sensor and Liquiphant level point switches.

  • Local presence and support in the countries where the projects take place, with a supplier capable of meeting tough timelines even on big projects.

KwangShin CEO Harry Kwon

With Endress+Hauser I have a good partner for all my projects, from the most demanding and upscale ones to the fit for purpose ones, thanks to their different technologies and segmentation

Harry Kwon, CEO
KwangShin

The challenge

Kwangshin needed right fit instrumentation and standardization for the competitive Egyptian project. They were looking to reduce the footprint of the instrumentation of their skids.

Our solution

  • Cerabar PMP21 was chosen because of its compact form, being fit for purpose for the application and Ex certificates.

  • The recently launched Liquiphant FTL41 is a fit for purpose instrument based on a proven technology and with the necessary Ex certificates as well.

Kontakta oss

Är du intresserad av vårt erbjudande? Vill du diskutera din ansökan?

Berätta så detaljerat som möjligt hur vi skulle kunna hjälpa dig. På så sätt får vi det bästa svaret.