Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
pH measuring point with glass sensor for wastewater applications

pH glass sensor measuring point for wastewater applications

Pre-configured pH measuring station with Memosens 2.0 glass sensor for time-saving process monitoring and management

71481760
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Pris efter konfigurering i kundvagnen

Produkten är inte tillgänglig på den svenska marknaden.

Kontakta din Endress+Hauser-säljpartner för ytterligare frågor.

Fördelarna i korthet

  • Ideal support of your wastewater applications with the digital all-round sensor Memosens CPS11E. Benefit from Memosens 2.0 technology and maximum process integrity through non-contact, inductive signal transmission. Additionally, the great flexibility of the Liquiline makes the measuring point future-proof according to your needs.

  • Digital Memosens 2.0 technology

    True plug and play system for easy handling and overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    Thanks to the pH load matrix and Heartbeat Technology the measuring point can provide full predictive maintenance. With the transmitter, the measuring point does not need a PLC for remote control, offering maximum flexibility.

  • Flexibility

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Certified buffer solutions

    NIST traceable buffer solutions ensure best performance and precision of the measurement and adjustment.

Paketspecifikation

Overview of all bundle parts

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    1

    Digital pH sensor
    Memosens CPS11E

    Fästen:
    CPS11E- _ 7AAA2
    Elektrodtyp:
    7
    Standardversion, nollpunkt pH 7,0, temperatursensor NTC 30k
    Användningsområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Referenssystem:
    AA
    PTFE ring koppling, 3 M KCl, Ag/AgCl
    Skaftlängd:
    2
    120mm
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fästen:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fästen:
    CM442- _ _ _ _ _ _ A
    Kabelgenomföringssats:
    A
    Medlevererad
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fästen:
    CYH112-A _ _ B _ _ 1
    Godkännande:
    A
    Utan
    Traversering montage:
    B
    Cross klamp
    Adapter:
    1
    Utan
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fästen:
    CYA112-A _ _ 1AE
    Anslutning, vinkel, sensor:
    1A
    PVC, rak
    Godkännande:
    A
    Utan
    Sensoradapter:
    E
    PG13,5
  • 6

    VÄDERSKYDDSTAK CYY 101

    Fästen:
    CYY101-A
    Version:
    A
    Rostfritt stål 1.4301, 320x300x300mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Fästen:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Standardversion
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Fästen:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Standardversion
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande