Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Bundle for pH measuring point in demanding environements in wastewater applications

pH measuring point including sensor with polymer housing

Ready to use pH measuring point with digital Memosens 2.0 sensor with polymer housing to manage your process in the harsh environment of wastewater

71518461
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Pris efter konfigurering i kundvagnen

Produkten är inte tillgänglig på den svenska marknaden.

Kontakta din Endress+Hauser-säljpartner för ytterligare frågor.

Fördelarna i korthet

  • Monitor your wastewater applications reliable with the digital Memosens 2.0 sensor CPF81E even in demanding and harsh environments such as the influent of a WWTP. Profit from reliable measurement in abrasive media, maximum process integrity and simple operation. Moreover, the great flexibility of the Liquiline transmitter plattform makes the measuring point future-proof and adaptable according to your needs.

  • Digital Memosens 2.0 technology

    Simple operation thanks to true plug and play system and helpful overview of the last eight calibrations and adjustments.

  • Ready for predictive maintenance

    State of the art technologies as the pH load matrix and Heartbeat Technology allow full predictive maintenance. A PLC is not needed with the Liquiline transmitter, providing maximum flexibility for operators.

  • Flexibile adaptation

    The modular fitting system allows almost any type of fixing, in open basins or channels. A modification or expansion of the assembly is possible at any time.

  • Buffer solution from accredited production

    NIST traceable buffer solutions offer precision in measurement and adjustments, ensuring best performance.

Paketspecifikation

Overview bundle parts of pH measuring point with rugged pH sensor with polymer housing

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    Memosens CPF81E - Digital pH sensor for wastewater, mining, minerals and metal industries
    1

    Digital pH sensor
    Memosens CPF81E

    Fästen:
    CPF81E- _ 5NAD1
    Elektrodtyp:
    5
    Standardversion, processanslutning NPT 3/4", nollpunkt pH 7,0, temperatursensor NTC 30k
    Användningsområde:
    N
    0–11 pH, 0…80oC, 0,8…11 bar (abs)
    Referenssystem:
    AD
    PTFE ring junction, double chamber, 3 M KNO3, 3 M KCl, Ag/AgCl
    Instickslängd:
    1
    23mm, sfäriskt membran, elektrodskydd
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    2

    Digital measuring cable
    CYK10

    Fästen:
    CYK10- _ _ _
  • Liquiline CM442 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    3

    1-/2-channel transmitter
    Liquiline CM442

    Fästen:
    CM442- _ _ _ _ _ _ A
    Kabelgenomföringssats:
    A
    Medlevererad
  • Flexdip CYH112 is a sensor and assembly holder for use in open basins, channels, or tanks.
    4

    Modular holder system
    Flexdip CYH112

    Fästen:
    CYH112-A _ _ B _ _ 1
    Godkännande:
    A
    Utan
    Traversering montage:
    B
    Cross klamp
    Adapter:
    1
    Utan
  • The CYA112 assembly provides rapid and safe sensor installation in open basins, channels or tanks.
    5

    Immersion assembly
    Flexdip CYA112

    Fästen:
    CYA112-A _ _ 1AB
    Anslutning, vinkel, sensor:
    1A
    PVC, rak
    Godkännande:
    A
    Utan
    Sensoradapter:
    B
    NPT3/4
  • 6

    VÄDERSKYDDSTAK CYY 101

    Fästen:
    CYY101-A
    Version:
    A
    Rostfritt stål 1.4301, 320x300x300mm
  • The CPY20 buffers are available in various bottle sizes.
    7

    pH buffers
    CPY20

    Fästen:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Standardversion
  • The CPY20 buffers are available in various bottle sizes.
    8

    pH buffers
    CPY20

    Fästen:
    CPY20- _ _ A1
    Certifikat:
    A
    ***Calibration certificate buffer solution
    Version:
    1
    Standardversion
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande