Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik

The Memobase Pro app - extend your Liquiline Mobile handheld

Anytime, anywhere: Easy sample measurements and sensor calibrations with your smartphone

With the powerful Memobase Pro app, you can turn your smartphone into a smart measurement and calibration system. Connect your smartphone to a Liquiline Mobile CML18 via Bluetooth and quickly and easily perform many daily tasks digitally. For example, enrich sample measurements with GPS coordinates and a photo of the measuring point, and document the measured data directly in the app. Also, calibrate and adjust your sensors via a guided procedure and easy-to-use buffer management.

With Memobase Pro, you can connect your smartphone to two Liquiline Mobile devices at the same time. ©Endress+Hauser

With the Memobase Pro app, you can connect your iOS or Android smartphone to two Liquiline Mobile CML18 handhelds at the same time.

Memobase Pro Mobile with Liquiline CML18 ©Endress+Hauser

The Memobase Pro app complements the Liquiline Mobile CML18 handheld with numerous functions.

Perform three-point calibrations of pH sensors in an easy-to-use, guided and reproducible procedure. ©Endress+Hauser

Perform three-point calibrations of pH sensors with full traceability including the serial number of the used pH buffer solution...

Scan of pH buffer solution ©Endress+Hauser

... just scan the buffer bottle with your smartphone camera to import all buffer information into the app!

Memobase Pro shows you the sensor status and many helpful operating data. ©Endress+Hauser

Make quick checks of your installed Memosens sensors: Memobase Pro shows you the sensor status and helpful operating data.

Leave your smartphone in your pocket and perform measurements and calibrations via the handheld. ©Endress+Hauser

Once connected to a Liquiline Mobile handheld, you can leave your smartphone in your pocket and perform measurements and calibrations via the handheld.

With the Memobase Pro app, you can connect your iOS or Android smartphone to two Liquiline Mobile CML18 handhelds at the same time.

Fördelar

  • Enjoy an enhanced user experience of the Liquiline Mobile CML18 via your smartphone. Memobase Pro offers helpful dashboards and appealing visualizations as well as an intelligent and comfortable operation.

  • Save a unique ID with GPS coordinates and photo for each location where you perform a sample measurement or verification. This way you can quickly find all locations and the associated measurement data.

  • Whenever you want to quickly check the status of a sensor, you can view all operational and calibration information in Memobase Pro. Simply connect your smartphone to the Liquiline Mobile you have plugged the sensor into.

  • Scan the QR code of pH buffer solutions and other reference standards with your smartphone camera. The app automatically documents when and with which solution you have calibrated a sensor.

  • With Memobase Pro, you store and document all your sample measurements and calibrations together with the associated sensor data and reference solutions on your smartphone. Thus, you have all data available at any time with full traceability.

App download

Android smartphones: Scan the QR code or click here to download Memobase Pro

Apple smartphones: Scan the QR code or click here to download Memobase Pro

Ready for the next step?
Additionally to our app you can enlarge your Memobase ecosystem with the Memobase Pro software for your PC. Benefit from further functionality such as reporting options and enhanced sample management. Click here to find out more.

Measuring point with Liquiline CML18 and Memobase Pro CZL81 ©Endress+Hauser
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande