Specs at a glance
-
Measured variables
Overheight
-
Measuring range
≤ 100m for outdoor management
-
Ambient temperature range
–25 °C ... +55 °C
-
Degree of protection
IP67
Field of application
The overheight detector monitors the height of vehicles – at tunnel entrances, low underpasses, or low bridges, for example. Reliable stop and alarm signals are activated when a vehicle infringes both photoelectric switches of the HISIC450 and this signal is then combined with traffic data. Even overheight vehicles traveling at speeds of up to 100 km/h are reliably detected. The detector can even cope with difficult weather conditions, i.e., rain, snow, and dust clouds.
Overheight detection in front of tunnels and bridges
Device properties:
Aluminum enclosure with anti-corrosion coating and high enclosure rating
Built-in lens heaters to prevent condensation or icing
Weather protection against snow, rain and dust clouds
Accessories (weather hood and mounting bracket) made of stainless steel
Sensitivity adjustment
Insensitive to ambient light
Benefits
Reliable alarm signals – even in nasty weather conditions
Reliable detection of overheight vehicles traveling at speeds of up to 100 km/h
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
HISIC450
Overheight Detector
EN 01/01/2025Language:
English
Version:
01/01/2025
File size:
1.5 MB
File name:
8029831_AE00_OI_HISIC450_en_V1-1_2013-04_EHS.pdf
-
-
-
Ex Safety Instruction (XA)
Safety Information
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)Language:
English
Version:
01/01/2025
File size:
2.4 MB
File name:
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf
-
-
-
Competence Brochure (CP)
交通用センサ 道路およびトンネルの安全ソリューション
道路およびトンネルのセンサに関する概要パンフレットであり、過
去60年間の開発の経緯、トンネルの前方および内部での主な用途、
そして測定装置の一覧が紹介されています。Language:
Japanese
Version:
09/10/2025
File size:
5.1 MB
File name:
CP01598CJA_0125_Traffic_Sensors_LowRes.pdf
-
-
-
Competence Brochure (CP)
Solutions for traffic and tunnel safety
An overview brochure about traffic and tunnel sensor, their
development during the last 60 years, the main applications in front
and within a tunnel as well as the measuring devices at a glanceLanguage:
English
Version:
01/04/2026
File size:
8.1 MB
File name:
8029977_CP_Traffic_Sensors_en_V2-1_2026.04_EHS.pdf
-
-
-
Competence Brochure (CP)
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
-
-
-
Competence Brochure (CP)
Soluzioni per il monitoraggio delle emissioni
Soluzioni per il monitoraggio delle
emissioni
Ampio portfolio e vasta esperienzaLanguage:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
-
-
-
Competence Brochure (CP)
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige
Erfahrung in Gasanalyse und
DurchflussmessungLanguage:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
-
-
-
Competence Brochure (CP)
Verkehrssensoren
Lösungen für die Verkehrs-
und TunnelsicherheitLanguage:
German
Version:
25/03/2026
File size:
3.8 MB
File name:
CP01598C_Verkehrssensoren_web_01-25.pdf
-
-
-
Competence Brochure (CP)
排出ガス監視ソリューション 幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
-
-
-
Innovation (IN)
HISIC450 – Überhöhendetektoren
Zuverlässige Überhöhendetektion von Fahrzeugen
Language:
German
Version:
13/11/2025
File size:
2.4 MB
File name:
8030082_IN_HISIC450_de_V3-1_2025.01_EHS_WEB.pdf
-