Reliable, instant-on LNG composition readings during truck loading transfers
Truck loading represents a key measurement point in the small-scale LNG supply chain. Typical gas chromatograph (GC)/vaporizer systems require long cool downs before measuring, causing extended truck wait times. Inaccurate readings can result from unstable flows or variations in LNG composition. GC/vaporizer systems need frequent maintenance, sample conditioning, and vaporized gas to be transported to the analyzer — resulting in high OPEX. Endress+Hauser’s Raman analyzers can help.
Instant LNG truck loading measurements
without the wait and maintenance
Our Raman analyzers are ready when the flow begins during LNG truck loading. Ideal for all cargo sizes, this technology is immune to flow variations or interruptions. It generates safe, precise, and accurate measurements of LNG composition, Btu, and Wobbe index without the cooling delay and maintenance of GC/vaporizer systems. With a compact footprint and easy installation, our analyzers reduce OPEX by requiring no consumables, sample conditioning, vaporizers, or vacuum-jacketed tubing.
How we can help
Improve the speed and quality of your LNG truck loading transactions with accurate, “instant on” LNG composition measurements that do not require cool down times and maintenance delays.
Achieve a faster measurement response to the initiation of LNG flow
Employ a safe, proven LNG measurement technique - verified by the GERG
Realize accurate composition measurements immune to LNG flow variations
Avoid the need for sample extraction using in situ cryogenic measurement probes
Rapidly detect changing LNG compositions to avoid quality issues
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for the reliable chemical composition measurement in LNG custody transfer applications.
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as...
Endress+Hauser Raman analyzers and probes provide rapid and reliable LNG composition and energy content measurements during truck loading. Our Raman technology has no moving parts and does not require insulated transfer lines or consumables (such as calibration and carrier gases). Endress+Hauser has decades of experience in process automation which we use to offer customers turnkey installations and comprehensive solutions to improves their processes.
Innovative Raman fiber optics designed for maximum laser safety and easy installation
Ladda ner
Vitbok (WP)
Raman method for custody transfer measurements of LNG
Vitbok (WP)
Check out the findings from the GERG report on the use of a Raman Rxn4 analyzer and Raman Rxn-41 cryogenic probe for reliable chemical composition in LNG custody transfer applications.
Mätskidd för lastning och lossning inom olje- och gasindustrin
Mätskidd för lastning och lossning inom olje- och gasindustrin
Upptäck Endress+Hausers lösningar för olje- och gasindustrin för noggranna och säkra custody transfer-applikationer vid lastning/utlastning av lastbilar och godsvagnar med flytande petroleum-produkter.
Tank gauging-system för olje- och gasindustrin
Tank gauging-system för olje- och gasindustrin
Upptäck hur Endress+Hausers tank gauging-lösningar kan förbättra custody transfer-processer och förvaring av bulkolja och gas i din anläggning.
Last- och avlastningssystem för oljetankrar
Last- och avlastningssystem för oljetankrar
Få reda på hur Endress+Hausers lösningar ökar genomströmningen och förbättrar lossningen av vätskor från fartyg inom olje- och gasindustrin.
Bunkringssystem med massflödesmätare för marina bränslen
Bunkringssystem med massflödesmätare för marina bränslen
Enorma mängder bunkerolja pumpas varje dag in i fartygs bränsletankar. Även mycket små mätavvikelser orsakar därför underskott i kassan. Vår lösning ger transparens.
Tillförlitlig övervakning av spillvatten inom olje- och gasindustrin
Tillförlitlig övervakning av spillvatten inom olje- och gasindustrin
Upptäck övervakningslösningar för oljigt spillvatten och oljigt dagvatten som hjälper ditt raffinaderi att hålla sig inom de föreskrivna utsläppsgränserna och samtidigt sänker driftkostnaden.
Analyssystem för ånga och vatten inom olje- och gasindustrin
Analyssystem för ånga och vatten inom olje- och gasindustrin
Hur upprätthålls vattenkvaliteten i din anläggnings ånggenereringsprocesser? Upptäck vårt smarta, tillförlitliga analyssystem för ånga och vatten (SWAS).
Vattenövervakning för teknisk försörjning vid olje- och gasproduktion
Vattenövervakning för teknisk försörjning vid olje- och gasproduktion
Effektiv och enkel övervakning av vattenkvaliteten som uppfyller föreskrifterna för olje- och gasprocesser med Endress+Hausers färdiga lösningar.
LNG-tank gauging i världsklass för olje- och gasindustrin
LNG-tank gauging i världsklass för olje- och gasindustrin
Tank gauging och driftsäkerhet för lagerhantering av kondenserad naturgas
Insamling och överföring av data vid olje- och gasterminaler
Insamling och överföring av data vid olje- och gasterminaler
Förbättrad lagertransparens och logistik vid olje- och gasterminaler
Coriolis-masterkalibrerare för oljeindustrin
Coriolis-masterkalibrerare för oljeindustrin
Läs om hur våra nyckelfärdiga masterkalibrerare gör det möjligt att kontrollera flödesmätare enkelt, snabbt och tillförlitligt. Få maximal noggrannhet samtidigt som du uppfyller alla föreskrifter och minimerar driftskostnaderna.
Fuktanalysator för glykoldehydrering till naturgas
Fuktanalysator för glykoldehydrering till naturgas
Se hur de snabba, tillförlitliga mätningarna från vår TDLAS H2O-analysator förbättrar din anläggnings gasuttorkningsprocesser, bidrar till att säkerställa specificerad kvalitetsnivå och ge ökad genomströmning, säkerhet och effektivitet.
Detektering av H2O i naturgasledningar
Detektering av H2O i naturgasledningar
Läs mer om hur Endress+Hausers lösningar för TDLAS-fuktmätning bidrar till att optimera genomströmningen i naturgasledningar samtidigt som de ger maximal säkerhet och drifttid.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
Mätning av LNG-sammansättning för baslast-custody transfer
Mätning av LNG-sammansättning för baslast-custody transfer
Lär dig mer om exakt mätning av LNG-sammansättning under kritiska baslast-custody transfers med reducerade driftkostnader.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
H2O-avkänning i torkare med molekylsikt
H2O-avkänning i torkare med molekylsikt
Få reda på hur din LNG- och NGL-anläggning kan öka effektiviteten och dra ner på kostnaderna med Endress+Hausers TDLAS-mätlösning för H2O-avkänning i torkare med molekylsikt.
Övervakning av reningsvatten från fartygsgastvättare
Övervakning av reningsvatten från fartygsgastvättare
Behöver du eller dina kunder övervaka kvaliteten på reningsvattnet i ett marint avgasreningssystem? Upptäck våra robusta och regelverksenliga vattenövervakningssystem för gastvättare.
Mätning av LNG-sammansättning vid tankuttag
Mätning av LNG-sammansättning vid tankuttag
Upptäck hur sammansättningsmätning av kondenserad naturgas med Endress+Hausers ramananalysatorsystem kan optimera kondenseringsprocessen och förbättra säkerheten.
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .