Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Colometric analyzer for water hardness

Low range water hardness analyzer
Liquline System CA82HA

Colorimetric system for online monitoring of process water with low limit of detection

CA82HA
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information

En överblick över specifikationer

  • Measuring range

    0 to 2.5 mg/l (ppm) CaCO3
    LOD: 0.02 mg/L CaCO3

  • Process temperature

    10 to 40 °C (50 to 104 °F)

  • Process pressure

    2 to 6 bar (29 to 87 psi)

  • Measuring method

    Comply with standard colorimetric measuring principle

Applikationsområde

Liquiline System CA82HA enables colorimetric online analysis of low range hardness concentration with a limit of detection (LOD) as low as 0.02 mg/l. It helps operators to increase efficiency, e.g. by reducing deposits on heat exchangers. Moreover, Liquiline System CA82HA helps to avoid damage on capital intensive equipment like turbines. The analyzer supports ensuring the quality (e.g. steel, paper, tires) thanks to reliable pure and ultrapure water analysis.

Liquiline System CA82HA supports you in monitoring the total hardness of water with a low limit of detection in the following applications:

  • Monitoring of boiler feed water, condensate, water/steam circuit

  • Pure and ultrapure water analysis

  • Reverse osmosis and desalination plants


For monitoring of drinking water processes or if a wider measuring range is required, please refer to the water hardness analyzer Liquiline System CA80HA.

Fördelar

  • Combine different measuring points with only one analyzer thanks to convenient process connection for up to 6 sample channels

  • Flexible timing and prioritization of different sample channels: Individually programmable measuring sequence of the channels regarding your needs to protect your plant and monitor crucial measuring points more closely

  • Upgrade your analyzer to a complete measuring point with connections of up to 4 Memosens sensors (e.g. pH, conductivity) to save space and money

  • Reduced maintenance time and expenses thanks to easy and tool free handling of the regular maintenance tasks

  • Support for predictive maintenance with advanced diagnostic functions

  • Easy and fast commissioning thanks to Memosens technology and true plug-and-play

  • Supports existing infrastructure and digital fieldbus systems (e.g. Modbus RS485, Ethernet) as well as web server

  • Memosens technology
    Memosens 2.0: Cutting-edge sensor technology reloaded

    Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.

  • Liquiline: transmitterplattform i framkant

    När du väljer Liquiline-plattformen väljer du samtidigt att lägga mindre pengar på lagerhållning, du får kortare installationstid och förbättrad driftsäkerhet!

Please Wait (spinning wheel) Loading alternative products
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande