Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
Tankvision Multi Scan NXA83B – product picture

Tankvision Multi Scan NXA83B

Gateway component for Tank Gauging systems

NXA83B
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
from CHF ??.-
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Communication Interface

  • Function

    Multi Scan
    Acquires data from Field Instruments (up to 250 tanks). The data is provided to the visualization software Tankvision Professional NXA85 or other host systems (PLC und DCS).

  • Input

    3 versions:
    4 Channel; 12 Channel; 20 Channel
    With following possible protocols:
    Modbus RS485; V1; WM550;
    Tokyo Keiso FW9000; Varec
    Mark/Space; Saab TRL/2; Enraf
    BPM; Scientific Instruments;
    Modbus Ethernet

  • Output

    OPC DA; Modbus RS485; Modbus Ethernet

  • Dimensions (WxHxD)

    Rack mounted:
    483x176x260 mm
    (19x6.93x10.24 in)

  • Configuration

    Via remote desktop