Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.

MODBUS Technology Training

A hands-on based course, recognized in all industries

Simple and robust, Modbus has become a standard communication protocol, and it is now a commonly available means of connecting industrial electronic devices. It enables communication among many devices connected to the same network, for example a system that measures flow and communicates the results to a computer. Modbus is also often used to connect a supervisory computer with a remote terminal unit (RTU) in supervisory control and data acquisition (SCADA) systems.

Datum
05.11.2024
Tid
08:30 - 17:00 CET
Övrigt språk
Engelska
Max. deltagare
8
Kostnad i lokal valuta
350 CHF

Ytterligare information

Who should attend?

  • Technicians/Maintenance Technicians

  • Service/Support Specialists

  • Supervisors

  • Programmers/Device Configurators

  • Engineers

MODBUS Training ©Endress+Hauser

Kontakt