Cerabar S PMC631

Produktbild av: Cerabar S PMC631

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Funktioner och specifikationer

Tillbaka

Details

  • Mätprincip

    Absolute and gauge pressure

  • Characteristic / Application

    Digital pressure transmitter with diaphragm seal for hygienic applications
    Safety by function monitoring, modular transmitter design

  • Supply / Communication

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex ia: 9...24V DC

  • Accuracy

    0.2%

  • Long term stability

    0,1% of URL/year

  • Ambient temperature

    -40°C...85°C

  • Process temperature

    -40°C...350°C

  • Process pressure absolute / max. overpressure limit

    60bar

  • Pressure measuring range

    400mbar...40bar

  • Main wetted parts

    Ceraphire ceramic
    Alloy C
    316L
    Tantal
    PTFE-Foil

  • Process connection

    Tri-Clamp
    Hygienic connections

  • Max. measurement distance

    400m H2O

  • Communication

    4 ... 20 mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    SIL
    EN10204-3.1

  • Options

    digital display
    SS- or Aluminumhousing

  • Successor

    For hygienic applications refer to Deltapilot S and Cerbar M. Clamp, DIN 11851,DRD,ect. within PMP75

  • Application limits

    Changing density

  • Mätprincip

    Absolute and gauge pressure

  • Characteristic

    Digital pressure transmitter with diaphragm seal for hygienic applications
    Safety by function monitoring, modular transmitter design

  • Supply voltage

    4...20mA HART:
    11,5...45V DC
    Ex ia: 11,5...30V DC
    Ex d[ia]: 13...30V DC
    PROFIBUS PA /
    FOUNDATION Fieldbus:
    9...32V DC
    Ex ia: 9...24V DC

  • Reference Accuracy

    0.2%

  • Long term stability

    0,1% of URL/year

  • Process temperature

    -40°C...350°C

  • Ambient temperature

    -40°C...85°C

  • Measuring cell

    400mbar...40bar

  • Max. overpressure limit

    60bar

  • Process connection

    Hygienic connections
    Clamp ISO2852
    (Tri-Clamp compatible)

  • Communication

    4..20mA HART
    PROFIBUS PA
    FOUNDATION Fieldbus

  • Certificates / Approvals

    ATEX
    FM
    CSA
    SIL
    EN10204-3.1

  • Successor

    For hygienic applications refer to Deltapilot S and Cerabar M. Clamp, DIN11851, DRD, ect within PMP75

Dokumentation / manualer / programvara

Tillbehör / reservdelar

Nr
Order code
Specification
  • 14
    • Nr 14 Order code 013990-0000

      Blind plug, NPT1/2 h16.5 LD-PE

      Sealing plug NPT1/2.

    • Nr 14 Order code 015797-2000

      Blind plug, M20 h12/6, LD-PE

      Sealing plug M20.

    • Nr 14 Order code 016137-0012

      Blind plug, G1/2A h12/6 HD-PE

      Sealing plug G1/2.

  • 16
    • Nr 16 Order code 919584-0000

      Adapter M26 > Pg13.5, AlMgSiP

      Usage: housing aluminium.

    • Nr 16 Order code 919584-0001

      Adapter M26 > M20, AlMgSiPb

      Usage: housing aluminium.

    • Nr 16 Order code 919584-0002

      Adapter M26 > NPT1/2, AlMgSiPb

      Usage: housing aluminium.

    • Nr 16 Order code 919584-0003

      Adapter M26 > G1/2, AlMgSiPb

      Usage: housing aluminium.

    • Nr 16 Order code 919584-0012

      Adapter M26 > NPT1/2, 304

      Usage: housing stainless steel, Cerabar S, Deltabar S.

  • 21
    • Nr 21 Order code 013982-0000

      O-ring 61,6 x 2,62 NBR 70 +PTFE

      Usage: cover T4.

  • Ersättare