Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik

Gas processing made easy

Quality analytical measurements for natural gas treatment plants

NGP in Alberta Canada

As the third largest energy source globally, natural gas is already playing a vital role in the industrial world today. While global energy demand in the future will continue to be fulfilled mainly by fossil fuels, the importance of natural gas is projected to grow within the energy mix. Natural gas treatment plants perform multiple treatment steps to remove acid gases and other impurities. How do you monitor H2O, H2S, CO2, and O2 in natural gas?

Viktiga fakta

2/3

av hela världens naturgasproduktion sker i nio länder

Dessa länder omfattar USA, Ryssland, Iran, Kanada, Qatar, Norge, Kina, Saudiarabien och Algeriet. Samma data pekar på att ca 40 % av den globala produktionen av naturgas sker i USA och Ryssland.

Benefits

Through a network of highly trained gas analytical sales and service staff, we support you in improving your process availability, efficiency and safety. Our products are used in natural gas production, transport, storage, distribution, gas processing, refining, petrochemical, and specialty and bulk gas production.

Viktiga fakta

+20%

corresponds to the extended cycle time you can gain between molecular sieve bed regenerations using TDLAS.

Viktiga fakta

USD 400K

is the amount you save by avoiding a 2 days shutdown for reloading the molecular sieve.

Takeaway

Laser-based analyzers for natural gas

Tunable Diode Laser Absorption Spectroscopy (TDLAS) analyzers perform on-line, real-time measurements of impurities in natural gas streams from sub-ppm levels to percentage levels. The unique design of such analyzers provide significant advantages over other technologies for monitoring H2O, H2S, and CO2 in natural gas and natural gas liquids (NGLs).

  • Optical Analysis: exceptionally fast speed of response from analyzers
  • Laser spectroscopy selectively measures analytes in natural gas
  • No field calibration/ re-calibration required
  • Designed for operation in harsh environments (off shore, hot / cold climates)
  • Low cost of ownership - no consumables items required

Slutnoter

Related articles

Discover more interesting articles