Measured variablesVolumetric flow a. c., volume a. c., gas velocity, Speed of sound, optional volume correction via integrated, electronic volume corrector (EVC)
Measuring MediumNatural gas (with up to 30% hydrogen), air, natural gases containing increased levels of CO2, N2, H2S, O2, H2
Nominal pipe size3 ″ ... 56 ″ (DN 80 ... DN 1400), other nominal pipe sizes on request
Max. measurement errorVolume flow (standard): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Volume flow (optional calibration): ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (standard): ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Corrected volume flow (optional calibration): ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s) ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s) Sound Velocity: ±0.2 % o.r.
Measuring rangeGas: 0.3 m/s to 40 m/s
Medium temperature range-50 to 150 °C (-58 to +302°F) -50 to 100 °C (-58 to +212°F) with integrated pressure cell
Max. process pressure0.7 to 101 bar a (10.15 to 1464.88 psi a)
Max. measurement errorVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)
Measured variablesMass flow rate, volumetric flow s. c. (standard condition), volumetric flow a. c. (actual condition), molecular weight, gas volume and mass, gas velocity, sound velocity
Measuring range0,03 m/s ... 120 m/s (0.1 ft/s ... 394 ft/s)
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Measured variablesVolume a. c., volumetric flow a. c., gas velocity, volume s. c. (*), volume flow under s.c. (*) (*) additional function included with integrated volume correction
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Max. measurement errorVolume flow (standard): ‐ ±1.5 % o.r. for 3 to 30 m/s (9.84 to 98.4 ft/s) ‐ ±3 % o.r. for 1 to 3 m/s (3.28 to 9.84 ft/s) Volume flow (option): ‐ ±0.1 % o.f.s. for 0.3 to 1 m/s (0.98 to 3.28 ft/s) ‐ ±1.5 % o.r. for 1 to 30 m/s (3.28 to 98.4 ft/s)
Measuring rangeStandard: 1 to 30 m/s (3.28 to 98.4 ft/s) Option: 0.3 to 30 m/s (0.98 to 98.4 ft/s)
Medium temperature range0 to +80 °C (+32 to +176 °F)
Vår produktsökningsfunktion hjälper er att hitta lämpliga mätenheter, programvaror eller systemkomponenter utifrån produktegenskaper. Applicator guidar er i ert val av produkt utifrån applikationsparametrar.
Genom att använda ultraljudsvågor kan flödesvolymen för många olika gaser och vätskor mätas på ett tillförlitligt sätt oberoende av konduktivitet, tryck, temperatur eller viskositet. I applikationer som kräver spårbar och garanterad noggrannhet är det bättre att använda integrerade ultraljudssensorer. Ultraljudssensorer som kan klämmas fast kan å andra sidan monteras på utsidan av röret och ger därmed möjlighet till tillfälliga mätningar och eftermontering.
För eftermontering utan att störa processen
Aggressiva vätskor kan mätas utan problem, även vid höga tryck
Passar för rör av plast, stål, gjutjärnskomposit (med beläggning/utan beläggning)
Att simma mot strömmen kräver mer energi och tid än att simma med strömmen. Detta enkla faktum är grunden för ultraljudsflödesmätning enligt metoden ”differentiell överföringstid”: denna metod använder två sensorer som sitter mittemot varandra i mätröret. Varje sensor kan omväxlande sända ut eller ta emot ultraljudssignaler, samtidigt som den mäter signalöverföringstiden.
Så fort vätskan i röret börjar flöda påskyndas signalerna i flödesriktningen men fördröjs i motsatt riktning. Den differentiella överföringstiden som mäts av de båda sensorerna är direkt proportionerlig till flödeshastigheten.
Fördelar
Mätning som är oberoende av tryck, densitet, temperatur, konduktivitet och viskositet (för homogena vätskor)
Fritt rörtvärsnitt, ingen tryckförlust
Inga rörliga delar, minimalt underhåll
Lång livslängd, ingen avskavning eller frätning från vätskan
Integrerad design eller med klämma för stationär eller tillfällig flödesmätning
Nedladdningsbara filer
Utforska ytterligare resurser
Kort beskrivning av våra produkter och tjänster för flödesmätning av vätskor, gaser och ånga
För mesta möjliga flexibilitet: Clamp-on-flödesmätare för ickeinvasiva mätningar utan processavbrott – livstids underhållsfrihet och en rad andra fördelar
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .