Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik
Multiparameter drinking water panel with oxygen measurement

Multiparameter drinking water panel with oxygen measurement

Turnkey panel for measuring the main drinking water parameters: dissolved oxygen, turbidity, pH and conductivity

71546523
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Pris efter konfigurering i kundvagnen

Produkten är inte tillgänglig på den svenska marknaden.

Kontakta din Endress+Hauser-säljpartner för ytterligare frågor.

Fördelarna i korthet

  • The fully assembled panels are complete solutions for monitoring drinking water processes. With them, you always have a safe and reliable overview of the most important parameters in drinking water, such as dissolved oxygen, turbidity, pH and conductivity. Standardized piping, assemblies and process connections simplify the integration into any process. Benefit from easy planning and installation as well as fast commissioning and security in the selection of measurement technology.

  • Everything from a single source

    Easy ordering of all components for drinking water monitoring, fully assembled and everything from a single provider.

  • Always ready for the measurements

    Thanks to factory-calibrated sensors, the drinking water panel is ready for immediate use. An assembly with integrated flow monitoring ensures an interruption-free measuring operation.

  • Maximum flexibility

    The modular design of the solution enables perfect adaptation to process requirements and offers maximum flexibility for future expansions of a measuring point.

  • Easy installation and commissioning

    With the Endress+Hauser water quality monitoring panel, installing and commissioning measuring points is simple: just screw the ready-made solution to the wall, connect it to power and water, and you're ready to go.

Paketspecifikation

Overview of all bundle parts

Komponenter och förkonfigureringar

  • Fästen

    För att säkerställa att komponenterna är kompatibla med varandra har de tilldelats särskilda fästen. Öppna parametrar låter dig anpassa konfigurationen efter dina egna behov.

    Komponenter kan konfigureras i paketet i kundvagnen
  • Komponenter
    Endress+Hauser
    1

    Teknisk specialprodukt Analys CSOL

    Fästen:
    CSOL-PA2WP1
    >>Parameter, transmitter:
    SG
    PH/ORP/Redox
    >>Service:
    HB
    TAG/bussadress förinställning
    >Paket specifikation:
    TC
    Beskrivning:
    P
    Panel
    Applikation:
    A2
    Dricksvatten
    Modifiering:
    WP1
    Medieberörda delar (plast)
  • Liquiline CM444 is a digital transmitter for pH, ORP, conductivity, oxygen, turbidity and more.
    2

    4-channel transmitter
    Liquiline CM444

    Fästen:
    CM444-AAM4 _ _ FG _ _ _ _
    Godkännande:
    AA
    Oklassat område
    Sensoringång:
    M4
    4x digital givare
    Ytterligare funktioner:
    FG
    2x digital ingång, 2x digital utgång
  • CUS52D is a smart inline/immersion turbidity sensor for all water production measuring points.
    3

    Turbidity sensor
    Turbimax CUS52D

    Fästen:
    CUS52D-AA1BA2
    Godkännande:
    AA
    Oklassat område
    Mätmetod:
    1
    ISO 7027, IR
    Processanslutning:
    B
    Klamp 2"
    Anpassning kabel:
    A
    Fast kabel, krymphylsa
    Kabellängd:
    2
    3m
  • Memosens CPS11E - Digital pH sensor for standard applications with stable process conditions
    4

    Digital pH sensor
    Memosens CPS11E

    Fästen:
    CPS11E-AA7A _ 2
    Godkännande:
    AA
    Oklassat område
    Elektrodtyp:
    7
    Standardversion, nollpunkt pH 7,0, temperatursensor NTC 30k
    Användningsområde:
    A
    1-12 pH, -15...80oC, 0,8...17 bar (abs)
    Skaftlängd:
    2
    120mm
  • Memosens COS22E: Hygienic amperometric oxygen sensor
    5

    Digital oxygen sensor
    Memosens COS22E

    Fästen:
    COS22E-AA _ AA _ _
    Godkännande:
    AA
    Oklassat område
    Cap karakteristik:
    AA
    Syrafast stål
  • Memosens CLS21E - Robust conductivity sensor for medium conductivities
    6

    Digital conductivity sensor
    Memosens CLS21E

    Fästen:
    CLS21E-AAGA11
    Godkännande:
    AA
    Oklassat område
    Processanslutning:
    GA
    Gänga G1"
    Material:
    11
    Sensor PES, elektroder grafit
  • CYK10 measuring cable is used with all sensors with Memosens plug-in head.
    7

    Digital measuring cable
    CYK10

    Fästen:
    CYK10-A011
    Godkännande:
    A
    Oklassat område
    Kabellängd:
    01
    1,5m
    Kabelanslutning:
    1
    Kopplingsplint
  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande