AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timefastest response time with thermowell t90 starting at below 10 s depending on configuration
Max. process pressure (static)depending on the configuration up to 100 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 4.500,0 mm (177'')
Imperial RTD/TC direct contact thermometer for a wide range of industrial applications
Inte tillgänglig i din region
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timet90 starting at < 1,5 s iTHERM QuickSens depending on configuration
Max. process pressure (static)depending on the configuration
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 TF: -50 °C ...400 °C (-58 °F ...752 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. immersion length on requestup to 1.500,0 mm (59,06'')
Imperial RTD/TC thermometer with barstock thermowell for a wide range of industrial applications
Inte tillgänglig i din region
AccuracyClass AA acc. to IEC 60751 Class A acc. to IEC 60751 Class B acc. to IEC 60751 Class special or standard acc. to ASTM E230 Class 1 or 2 acc. to IEC 60584-2
Response timedepending on configuration
Max. process pressure (static)depending on the configuration up to 500 bar
Operating temperature rangePT100 TF iTHERM StrongSens: -50 °C ...500 °C (-58 °F ...932 °F) PT100 TF iTHERM QuickSens: -50 °C …200 °C (-58 °F …392 °F) PT100 WW: -200 °C ...600 °C (-328 °F ...1.112 °F) PT100 basic TF: -50 °C ...200 °C (-58 °F ...392 °F) Typ K: max. 1.100 °C (max. 2.012 °F) Typ J: max. 800 °C (max. 1.472 °F) Typ N: max. 1.100 °C (max. 2.012 °F)
Max. process pressure (static)at 20 °C: 100 bar (1.450 psi)
Operating temperature rangePT 100: -50 °C ...200 °C (-58 °F ...392 °F)
Max. immersion length on requestup to 600,00 mm (23,62'')
Om industriella temperaturgivare
Den flexibla konfigurationen av våra industriella temperaturgivare omfattar olika sensorkonstruktioner, dykfickor, anslutningshus och den kompletta portföljen av temperaturtransmittrar. Våra mycket anpassningsbara produkter erbjuder ett oöverträffat utbud och bästa möjliga passform för dina applikationer i industriella processer. Många års erfarenhet och omfattande applikationskunskap ser till att våra industriella temperatursensorer uppfyller kundens alla krav.
Modulära industriella temperaturgivare
Vår iTHERM ModuLine-serie är den senaste generationen av modulära temperaturgivare för industriella applikationer. Med ett hanterbart antal produkter kan vi uppfylla nästan alla process- och kundkrav. Innovativ teknik ger mervärden som förbättrad processeffektivitet eller anläggnings- och produktsäkerhet. Exempel på detta är Dual Seal-funktionen och iTHERMQuickNeck. Certifieringar enligt internationella standarder kompletterar utbudet.
Sortimentbeskrivning
Många typer av sensordesign - bästa möjliga mätprestanda för alla applikationer
Temperaturgivare med dykficka – enkelt och säkert förfarande för byte/omkalibrering
Temperaturgivare utan dykficka. Direkt kontakt med medium: snabbast svarstider och högsta noggrannhet
iTHERM ModuLine - det rätta valet för alla industriella applikationer
Robust livslängd - kraftig temperaturgivare med bakgrundsbelyst display
Standardiserad efterlevnad - temperaturgivare med dykficka enligt DIN43772
Snabb och minimalt invasiv temperaturgivare med direktkontakt
Temperaturmonterade enheter för olja & gas, kemi, kraft & energi
iTHERM ModuLine - det rätta valet för alla industriella applikationer
Robust livslängd - kraftig temperaturgivare med bakgrundsbelyst display
Standardiserad efterlevnad - temperaturgivare med dykficka enligt DIN43772
Snabb och minimalt invasiv temperaturgivare med direktkontakt
Temperaturmonterade enheter för olja & gas, kemi, kraft & energi
Applikationer
Vårt kompletta sortiment av industriella termometrar används både i kärnprocesser inom kraft & energi, kemi, olja & gas och andra industrier, samt i perifera processer som vatten och avloppsvatten eller ånga.
Temperaturkontroll av produktionsprocesser och reaktorer
Temperaturövervakning i industriella processer
Temperaturmätning i vätskor, gaser eller bulkmaterial
Användning i reaktorer, rörledningar, värmeväxlare, tankar, behållare
Fördelar
Den mest kompletta portföljen av temperaturgivare för industriella applikationer
Modulär design ger flexibla produktval och den bästa lösningen för varje applikation
Val av kommunikationsprotokoll för att passa alla typer av integrering, t.ex. Profinet, Profibus, Foundation Fieldbus, HART
Olika sensorkonstruktioner för att passa enskilda applikationskrav: iTHERM QuickSens: snabbaste svarstider för optimal processtyrning iTHERM StrongSens: oöverträffad vibrationstålighet (> 60 g) för maximal anläggningssäkerhet
Globala godkännanden för användning i explosionsfarliga områden, t.ex. SIL, ATEX, IEC, INMETRO, CSA, NEPSI
Technology, construction and benefits of thermocouples (TCs) in temperature measurement.
/
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .