Tunable diode laser absorption spectroscopy (TDLAS)
A laser-based optical technique to detect and measure the concentration of impurities in process gas streams to boost your plant safety and efficiency
TDLAS provides on-line, real-time measurements of impurities in process gas streams with low parts-per-million sensitivity. The technology is widely used by gas plant operators for measurements of moisture (H2O), carbon dioxide (CO2), hydrogen sulfide (H2S), and more in gas processes and pipelines. By delivering accurate and robust measurements with fast response times, TDLAS offers higher plant safety, efficiency, and availability with low cost of operation.

JT33 TDLAS gas analyzers

J22 TDLAS gas analyzers

SS2100 TDLAS analyzer installed

SS2100 and SS2100I-1 TDLAS analyzers

SS500 TDLAS analyzer
Fördelar
Offers robust, reliable, and extremely fast analyte measurements
Helps prevent pipeline corrosion and minimizes explosion risk, ensuring human safety and asset integrity
Improves process efficiency and plant availability by avoiding shut-in, flaring, and interrupted gas delivery incidents
Resists interferences or detrimental effects from compressor oil, glycol, methanol, amine, H2S or moisture slugs, guaranteeing continuous gas deliveries and eliminating transfer disputes
Allows for a compact, low maintenance analyzer design for low overall cost of ownership
TDLAS Products
Learn more about our award winning gas analysis portfolio
Endress+Hauser pioneered the use of TDLAS analyzers to detect and measure the concentration of analyte molecules (such as H2O, H2S, and CO2) in process gas streams. Our expertise in this field is underscored by our extensive portfolio of patents. Recent advances in semiconductor lasers have made the development of TDLAS for process gas monitoring applications even more technologically and economically viable today.
Produkter
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .