Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik

PROFIBUS - fieldbus technology for hybrid processes

Ensure economic, safe and reliable processing along with increased product quality

PROFIBUS is a fieldbus standard that provides consistent fieldbus communication across a plant. PROFIBUS DP is for fast processes and the connection of control equipment and PROFIBUS PA is process automation, with bus powering of field devices and intrinsic safety.
PROFIBUS PA and DP use the same communication protocol. To guarantee interoperability and to allow exchangeability of devices, a standardized PROFIBUS PA Profile exists for various transmitters, actuators and analysis devices.

Your PROFIBUS benefits

As a pioneer and leading manufacturer of PROFIBUS instruments, your investment is in safe hands:

  • Savings due to smaller footprint and fewer components and cables

  • Reduced planning, engineering and commissioning costs

  • Less effort for documentation and Ex certification

  • More flexibility, higher precision and greater productivity

  • High plant availability through efficient maintenance and repair

  • Simple device exchange, independent of device generation

PROFIBUS is a fieldbus standard that provides consistent fieldbus communication across a plant. © 2011 PROFIBUS International , all rights reserved

Device integration

PROFIBUS devices connect to a PLC via a PROFIBUS DP I/O card. The interface to the PROFIBUS PA segment(s) is a bus coupler or link. A so-called GSD file is required to engineer the system.

In order to ensure seamless integration into control systems:

  • PROFIBUS devices are tested and certified in independent laboratories that are accredited by the PROFIBUS User Organization (PNO)

  • Our devices are additionally tested with all relevant control systems under typical operating conditions

Device operation and management

PROFIBUS device information (parameters, status etc.) can be accessed by:

  • a FDT frame, e.g. FieldCare, which requires a so-called DTM for each device type

  • a DD/EDD operating tool such as Asset Management Solution (AMS) and Process Device Manager (PDM)

We offer DTMs, DDs and EDDs for all our PROFIBUS DP and PROFIBUS PA devices and ensure they are integrated into the above-mentioned tools.

Device drivers and certificates

The device description files and certificates can be obtained from the download area of each product.

PROFIBUS technology training

A comprehensive range of technology training courses is available:

  • Based on hands-on experience, recognized in
    all industries

  • Application specific and practically orientated

  • Manufacturer independent

Details on the current training program: Technology Training

PROFIBUS – solutions for device management

© Endress+Hauser
PROFIBUS - fieldbus technology for hybrid processes © 2011 PROFIBUS International , all rights reserved

PROFIBUS - fieldbus technology for hybrid processes

  • Enkla produkter

  • Enkla att välja, installera och använda

Tekniska egenskaper

Enkelhet

  • Standardprodukter

  • Pålitliga, robusta och lätta att underhålla

Tekniska egenskaper

Enkelhet

  • High-end produkter

  • Mycket funktionella och praktiska

Tekniska egenskaper

Enkelhet

  • Specialprodukter

  • Designade för krävande applikationer

Tekniska egenskaper

Enkelhet

Varierande

FLEX urvalet Tekniska egenskaper Enkelhet
  • F
  • L
  • E
  • X

Fundamental urvalet

Möt dina grundläggande mätbehov

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Lean urvalet

Hantera dina kärnprocesser med enkelhet

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Extended urvalet

Optimera dina processer med innovativa teknologier

Tekniska egenskaper
Enkelhet
  • F
  • L
  • E
  • X

Xpert urvalet

Hantera dina mest utmanande applikationer

Tekniska egenskaper
Enkelhet

Varierande

Ladda ner

    Kompetensbroschyr PROFIBUS

    Endress+Hauser erbjuder marknadens största portfölj med PA Profile 3.02-kompatibla enheter för alla viktiga mätprinciper inom processautomation.