Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
product picture of the process gas analyzer SFDS

SFDS
process gas analyzer

Analyzer system for reliable monitoring of smoldering fires

ISFDS
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Cold extractive, O2: Electrochemical / Paramagnetic, CO: NDIR

  • Measured variables

    CO, O2

  • Measuring range

    CO: 0 ... - 60 ppm / 0 ... 8,000 ppm
    O2: 0 ... - 25 vol. %

  • Ambient temperature range

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

  • Degree of protection

    Indoor: IP54
    Can be expanded on the system side if necessary
    Indoor with cooling unit: IP34
    Can be expanded on the system side if necessary
    Outdoor with cooling unit: IP56
    Can be expanded on the system side if necessary

  • Hazardous area approvals

    ATEX:
    Zone 21, IIIC, 120 °C
    Option: Zone 20
    Analyzer cabinet: Non-explosion-proof areas
    Gas sampling unit: Zone 21, IIIC, 100 °C
    Sample gas line: Zone 21, IIIC, 100 °C

  • Product safety

    CE