Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik
Memosens CPS47D – digital glasfri pH-sensor med påfyllningsbar flytande KCl-eketrolyt

Memosens CPS47D

CPS47D
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Application

    High accuracy, clogging media, high concentration of organic solvents, low conductivities

  • Characteristic

    Sterilizable and autoclavable ISFET sensor for pH measurement
    Digital with Memosens technology

  • Reference

    Liquid KCl

  • Measuring range

    pH 0 to 14

  • Material

    Sensor shaft: PEEK
    Seals: FFKM
    Junction: ceramic

  • Dimension

    Diameter: 12 mm (0.47 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.72, 8.86 and 14.17 inch)

  • Process temperature

    -15 to 135 °C (5 to 275 °F)

  • Process pressure

    Max. 11 bar abs at 100 °C (max. 160 psi at 212 °F)

  • Temperature sensor

    Pt1000

  • Connection

    Inductive, digital connection head with Memosens technology

  • Ingress protection

    IP 68 (10 m (33 ft) water column, 25 °C (77 °F), 45 days)

  • Additional certifications

    3-A, FDA compatible
    EHEDG Typ EL Class I aseptic
    ASME BPE-2018
    Regulation (EC) No. 1935/2004
    USP <87>, USP <88> Class VI, 121 °C (250 °F)