Time saved, safety increased
At Returkraft, SIL proof tests of pressure transmitters are handled with simplicity
Employees of Returkraft regularly have to fulfill and document all requirements of the SIL measuring points in the plant. With the Endress+Hauser pressure gauges, they are able to save time while completing their tasks without compromising safety.
The results
-
Time savings and reduced effort for SIL-proof tests
-
Commissioning of the devices is done quickly and safely
-
Risks of systematic failures are minimized
Customer challenge
In Returkraft’s incinerator, the pressure conditions must be monitored continuously and precisely. A critical point in this respect is the extraction of the flue gases from the furnace. For this reason, monitoring of the pressure is highly relevant to safety and thus part of the Safety Integrity Level (SIL) in plants of this type. The risk from systematic failures such as operating errors, leakage currents, or clogged impulse lines must be minimized as far as possible.
Our solution
For flue gas measurement, Returkraft relies on the Cerabar PMC71B pressure transmitter from Endress+Hauser. Its robust and abrasion-resistant ceramic measuring diaphragm allows even the smallest pressures to be determined with high precision and reliability. Thanks to innovative functions, Returkraftemployees save time and effort, while at the same time increasing safety:
A commissioning assistant, the so-called Wizard, guides them through the menu.
A SIL Wizard allows to double-checking the settings of all safety-relevant parameters.
Thanks to the CRC checksum, the user can quickly check whether safety-relevant parameters have been unintentionally adjusted.
The Wizards can be executed with a smartphone or centrally from the control room.
-
Standardprodukter
- Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
-
Specialprodukter
- Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
Varierande
| FLEX urvalet | Tekniska egenskaper | Enkelhet |
|---|---|---|
Fundamental urvalet Möt dina grundläggande mätbehov |
Tekniska egenskaper
|
Enkelhet
|
Lean urvalet Hantera dina kärnprocesser med enkelhet |
Tekniska egenskaper
|
Enkelhet
|
Extended urvalet Optimera dina processer med innovativa teknologier |
Tekniska egenskaper
|
Enkelhet
|
Xpert urvalet Hantera dina mest utmanande applikationer |
Tekniska egenskaper
|
Enkelhet
Varierande |