Process instrumentation plays a crucial role in ensuring the highest standards in water quality. Membranes are used during water treatment to separate contaminants from the water based on properties such as size or charge. Common membrane processes include microfiltration, ultrafiltration, nanofiltration and reverse osmosis. The operational challenge is to avoid fouling, blockage and damage to the membranes by optimizing the cleaning cycles and thus reduce the consumption of chemicals and water.
Real-time process data to better control cleaning cycles
Avoid membrane blockage or damage such as breakage, scaling and fouling
Utforska Endress+Hausers lösningar för vattenindustrin för kostnadseffektiv och tillförlitlig övervakning av dricksvattenkvalitet – i dag och i framtiden.
Elektromagnetisk flödesmätning är en väletablerad metod i många industrier sedan 60 år. Magmätare används universellt i alla industrier.
Read more
/
Analytical panels
Maximize membrane lifetime with monitoring panels
Critical water quality parameters at the inlet of reverse osmosis processes require extremely close monitoring. Analysis panels offer the opportunity to combine different parameters such as turbidity, pH, ORP, chlorine, conductivity, TOC and more. Customize your own analytical panel according to your requirements.
Filtration processes must be closely monitored. Our robust differential pressure devices help avoid filter damage by responding promptly to pressure overloads and the need for cleaning. Our sensitive turbidity sensors help to prevent unnecessary backflushing or chemical cleaning, thus saving water and chemicals
Monitoring filter performance with reliable flow measurement
In membrane filtration, flow measurement is necessary for the hydraulic balance, permeate and concentrate flow. Stable monitoring is essential to guarantee optimum performance of the reverse osmosis process.
Befolkningsökning, vattenbrist och klimatförändringar har en betydande påverkan på tillgången till vatten. Återanvänt vatten är den mest hållbara källan eftersom det ger lägre energiförbrukning än avsaltat havsvatten.
Garver kunde uppnå rening med noll vätskeutsläpp vid bottenblåsning av kyltornet genom att arbeta med tillförlitliga partner som Endress+Hauser och Rockwell Automation.
Wernsing Feinkost GmbH relies on measurement technology and engineering from Endress+Hauser to ensure the wastewater treatment facility operates smoothly around-the-clock.
Increase water efficiency by optimizing the cleaning processes, reducing the COD load and reusing the vapor water from the drying process. Discover how reliable process data help DMK Group.
/
Planning a project? Discuss your challenges with our expert
Our local Endress+Hauser industry experts are ready to support you.
Discover more water or wastewater related information
Membranfiltrering i vattenrening
Optimera regleringen av membranfiltreringen med instrumentering från Endress+Hauser och säkerställ högsta vattenkvalitet.
Vatten och avlopp: Skydda – Bevara – Förbättra
Endress+Hauser hjälper dig att uppfylla dina operativa målsättningar i hela vattencykeln genom en innovativ kombination med mätinstrument, experttjänster och branschkunskap.
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .