Enter at least 2 characters to start the search.

Monitoring Water Flows

Collect, transmit and evaluate measuring data from the spring to the control room

Netilion Water Network Insights (NWNI) guarantees complete transparency in your water network. It allows optimal monitoring of all relevant parameters such as water quantity, pressure, temperature, fill levels, pH value or oxygen demand as well as numerous other parameters. The NWNI solution connects all levels of a water supply system: from the field measuring devices to components for data transmission and data recording to data evaluation. With NWNI you get everything from a single source.

Monitoring water and wastewater distribution ©Endress+Hauser

Netilion Water Network Insights

  • Web-based solution for the clear visualization of water and wastewater networks

  • Permanent monitoring of your key performance indicators (KPI)

  • Comprehensive trend analyses and forecasts using current weather data (e.g. runoff, water demand, availability, and much more)

  • Unique Heartbeat Technology: metrologically traceable and cloud-based flowmeter verification without process interruption and without field presence

Request more information

Fördelar

  • High quality measuring devices for flow, pressure, temperature, analysis or registration

  • Secure connectivity solutions: via cable or wireless, providing tamper-proof encrypted communication

  • Flexible integration in both existing and new infrastructures