Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Online tjänster

Kontakt

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

Aeration control

The perfect formula for your wastewater treatment plant: Efficiency up, costs down with Liquicontrol

In wastewater treatment plants, the main focus is to protect downstream waters. The biological treatment, in which pollutants and nutrients are decomposed, is particularly energy-intensive due to the oxygen blowers in the aeration process. They are often operated in a time-based manner or using only a simple form of oxygen control. Aeration control in accordance with the actual load unlocks the potential for reducing energy consumption and operating costs.

  • Aeration control minimizes your energy consumption and reduces your operation costs. ©Endress+Hauser

    Aeration control minimizes your energy consumption and reduces your operation costs

  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser
  • Waste Water Treatment Plant ©Endress+Hauser

Efficiency know-how for your wastewater treatment plant

Our Liquicontrol CDC80 provides dynamic load-based aeration control and runs the aeration exactly as required for optimum ammonium cracking. It optimizes the process technology in your biological stage, minimizes energy consumption and reduces operating costs - offering accurate and reliable outlet values at all times. In addition, our solution is also extremely flexible to your needs in terms of time, staffing and materials.

Fördelar

  • Efficient: Dynamic control of blower hardware and precipitant dosing pumps in accordance with the actual load

  • Reliable: Constant signal and sensor validation ensure stable plant operation and reliable outlet values

  • Flexible: Simultaneous control of nitrogen and phosphate elimination in multiple biological stages

  • Easy: Quickly and easily integrated in existing process control systems thanks to modern bus technologies

  • Convenient: Intuitive menu and management of measured values and parameters – even with remote access

Produkter

Kundcase

Kontakt

Endress+Hauser AB
Box 1486 171 28 Solna , Sverige
Tel.: +46 (0)8 555 116 00
Fax: +46 (0)8 555 116 55
Skicka e-post www.se.endress.com

Relaterade ämnen

Relaterade nyheter

Den här webbplatsen använder cookies. Genom att fortsätta använda webbplatsen godkänner du att vi använder cookies. Läs mer här Stäng