Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop
cost control in life sciences

Cost control in life sciences

Facing increasing pressure to reduce costs in pharmaceutical manufacturing processes

The life sciences industry has to manage several new challenges. Current discussions about the "Patient Protection and Affordable Care Act" (PPACA) in the US e.g. demonstrate, that change efforts can be politically controversial. Broad sections of the population should be reached with affordable drugs. At the same time global competition is intensifying. While high research costs force increased productivity and reliability, manufacturing processes have to provide the same quality at lower cost.

1 000

möjligheter att spara pengar

Prata med experterna och låt dig inspireras. De har tusentals tips på hur du kan minska omkostnaderna.

Spartips – få tips om hur du kan spara pengar

What you can do

Do you want to achieve cost control in life sciences? Operational excellence leads to increased plant availability and reliability. In biopharmaceutical processes temperature is a critical measuring point. To ensure optimum output and quality, temperature devices should be calibrated regularly. In critical applications a six-month-interval is common. Using innovative measurement technology can reduce calibration effort and costs significantly.

  • Standardize your installed assets, optimize your stock and increase the availability of spare parts

  • Optimize calibration or install self-calibrating temperature measurement devices

  • Integrate and evaluate diagnostic data and verify instrument functionality

  • Streamline service processes

  • Simplify training activities, operations and qualification

Learn how to improve cost control in life sciences

  • Bioprocess overview ©Endress+Hauser
  • Fermentation process ©Endress+Hauser

Applications

Implement innovative temperature measurement

Temperature is one of the main critical measurement points in a bioprocess. It has a strong impact on both, cell kinetics and solubility of dissolved gases. Optimum reaction kinetics, cell growth, cell viability and product formation are influenced by temperature. Therefore narrow-band temperature control and frequent calibration is necessary to meet process requirements and accuracy. Self-calibrating temperature measurement helps reduce effort and supports cost control in life sciences.

Verify the instrument functionality

Process reliability can be increased by evaluating diagnostic data, integrated in the system architecture. This makes data available in real-time anywhere. Errors are recognized in an early stage and production downtime is minimized. Instrument verification validates that all critical components are working properly within the defined specification. At the press of a button the instrument functionality is documented. This helps increase calibration intervals in the long run.

instrument verification

Streamline service processes

Harmonizing SOPs is important not only for audits, but also for optimizing your service processes. As a starting point the installed instrumentation base has to be reviewed in order to get a detailed overview. Afterwards, global SOPs for the same kind of measuring points can be developed, to ensure the availability of the right SOP anytime. Cost control in life sciences starts with harmonizing SOPs, calibration optimization and service process optimization in general.

Standardize your installed assets

Uniform operation and quick replacement of devices: this sounds easy, but it is not. Analyzing the installed assets lays the base for optimization to gain greater plant availability and reduce risk. Obsolete and non-standard instruments are identified and replaced. This is how spare parts logistics and training efforts can be improved in a standardized environment.

Fördelar

Master the future challenges together with our specialists. They provide a thousand ideas on how to achieve cost control in life sciences, help support you to reach your goals and attain operational excellence.

10%

cost reduction thanks to preventive maintenance concepts

60%

less SOPs for calibration

94%

total test coverage with Heartbeat Technology

Den här webbplatsen använder cookies. Genom att fortsätta använda webbplatsen godkänner du att vi använder cookies. Läs mer här Stäng