This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Föregångare
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
Product headline
std_productprofile_product_usp_8110.
std_productprofile_product_usp2_38908_1511797531.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
std_productprofile_product_benefits_8113. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_productprofile_product_differentiating_tech_features_6578. std_productprofile_product_differentiating_tech_features_6577. std_successorproducts_product_differentiating_tech_features_6580_1511885829. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
DSC sensor: 1.4435 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
Connection: 1.4404 (F316/F316L); CX2MW similar to Alloy C22, 2.4602; 1.4408 (CF3M) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 2412 m³/h (0.09 to 1420 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 32 166 m³/h (1.18 to 18 932 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current Input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8110.
std_productprofile_product_usp2_38908_1511797531.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
std_productprofile_product_benefits_8113. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_productprofile_product_differentiating_tech_features_6578. std_productprofile_product_differentiating_tech_features_6577. std_successorproducts_product_differentiating_tech_features_6580_1511885829. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
DSC sensor: 1.4435 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
Connection: 1.4404 (F316/F316L); CX2MW similar to Alloy C22, 2.4602; 1.4408 (CF3M) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 2412 m³/h (0.09 to 1420 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 32 166 m³/h (1.18 to 18 932 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Other approvals and certificates
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
Product headline
std_productprofile_product_usp_8110.
std_productprofile_product_usp2_38908_1511797531.
Suitable for a wide range of applications; optimized for steam applications. -
Sensor features
std_productprofile_product_benefits_8113. High availability – proven robustness, resistance to vibrations, temperature shocks & water hammer. std_productprofile_product_benefits_8115.
std_productprofile_product_differentiating_tech_features_6578. std_productprofile_product_differentiating_tech_features_6577. std_successorproducts_product_differentiating_tech_features_6580_1511885829. -
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology.
Display module with data transfer function. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area). -
Nominal diameter range
DN 15 to 300 (½ to 12")
-
Wetted materials
Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
DSC sensor: 1.4435 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
Connection: 1.4404 (F316/F316L); CX2MW similar to Alloy C22, 2.4602; 1.4408 (CF3M) -
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
-
Max. measurement error
Volume flow (liquid): ±0.75 %
Volume flow (steam, gas): ±1.00 %
Mass flow (liquid): ±0.85%
Mass flow (steam,, gas): ±1.7 % -
Measuring range
Liquid: 0.16 to 2412 m³/h (0.09 to 1420 ft³/min)
depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
Steam, gas: 2 to 32 166 m³/h (1.18 to 18 932 ft³/min)
depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a) -
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F)
High/low temperature (option): –200 to +400 °C (–328 to +752 °F)
High/low temperature (on request): –200 to +450 °C (–328 to +842 °F) -
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F)
Compact version (option): –50 to +80 °C (–58 to +176 °F)
Remote version (standard): –40 to +85 °C (–40 to +185 °F)
Remote version (option): –50 to +85 °C (–58 to +185 °F) -
Sensor housing material
Sensor connection housing: AlSi10Mg, coated; 1.4408 (CF3M)
-
Transmitter housing material
AlSi10Mg, coated; 1.4404 (316L)
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version: IP66/67, type 4X enclosure
Transmitter remote version: IP66/67, type 4X enclosure -
Display/Operation
4‐line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
4‐20 mA HART (passive)
4‐20 mA (passive)
Pulse/frequency/switch output (passive) -
Inputs
Current input 4‐20 mA (passive)
-
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
-
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output)
DC 12 to 30 V (4‐20 mA HART, 4‐20 mA)
DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input)
DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output) -
Hazardous area approvals
ATEX, IECEx, cCSAus, EAC
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN, AD 2000
-
Material certificates
3.1 material
NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
-
-
Teknisk information (TI)
Proline Prowirl F 200 Technical Information
-
Teknisk information (TI)
Engelsk version - 11/2015New version available in EnglishVortex flowmeter
EN SV 01/11/201503/10/201421/07/201404/04/201415/10/2013Språk:
Engelska
Version:
01/11/2015
Filstorlek:
1.7 MB
Filnamn:
TI01084DEN_0515.pdf
-
-
-
Användarinstruktion (BA)
Proline Prowirl F 200 PROFIBUS PA Operating Instructions
-
Användarinstruktion (BA)
Engelsk version - 11/2015New version available in EnglishVortex flowmeter
EN SV 01/11/201502/10/201421/11/2013Språk:
Engelska
Version:
01/11/2015
Filstorlek:
3.7 MB
Filnamn:
BA01222DEN_0315.pdf
-
-
-
Användarinstruktion (BA)
Proline Prowirl F 200 FOUNDATION Fieldbus Operating Instructions
-
Användarinstruktion (BA)
Engelsk version - 12/2015New version available in EnglishVortex flowmeter
EN SV 01/12/201521/07/2014Språk:
Engelska
Version:
01/12/2015
Filstorlek:
3.7 MB
Filnamn:
BA01217DEN_0215.pdf
-
-
-
Användarinstruktion (BA)
Proline Prowirl F 200 HART Operating Instructions
-
Användarinstruktion (BA)
Engelsk version - 12/2015New version available in EnglishVortex flowmeter
EN SV 01/12/2015Språk:
Engelska
Version:
01/12/2015
Filstorlek:
3.7 MB
Filnamn:
BA01154DEN_0415.pdf
-
-
-
Enhetsparameter (GP)
Proline Prowirl 200 FOUNDATION Fieldbus Description of Device Parameters
-
Enhetsparameter (GP)
Engelsk version - 12/2015New version available in EnglishVortex flowmeter
EN SV 02/12/2015Språk:
Engelska
Version:
02/12/2015
Filstorlek:
2.1 MB
Filnamn:
GP01024DEN_0115.pdf
-
-
-
Enhetsparameter (GP)
Proline Prowirl 200 HART Description of Device Parameters
-
Enhetsparameter (GP)
Engelsk version - 12/2015New version available in EnglishVortex flowmeter
EN SV 02/12/201530/06/2015Språk:
Engelska
Version:
02/12/2015
Filstorlek:
1.8 MB
Filnamn:
GP01019DEN_0215.pdf
-
-
-
Enhetsparameter (GP)
Proline Prowirl 200 PROFIBUS PA Description of Device Parameters
-
Enhetsparameter (GP)
Engelsk version - 12/2015New version available in EnglishVortex flowmeter
EN SV 02/12/2015Språk:
Engelska
Version:
02/12/2015
Filstorlek:
1.8 MB
Filnamn:
GP01023DEN_0115.pdf
-
-
-
Kortfattad instruktion (KA)
Proline Prowirl F 200 Brief Operating Instructions
-
Kortfattad instruktion (KA)
Engelsk version - 03/2017New version available in EnglishVortex flowmeter
EN SV 01/03/201701/07/201601/11/201503/10/201421/07/2014Språk:
Engelska
Version:
01/03/2017
Filstorlek:
1.7 MB
Filnamn:
KA01136DEN_0717.pdf
-
-
-
Installationsanvisningar (EA)
Set housing security clamp Installation Instructions
-
Installationsanvisningar (EA)
Engelsk version - 08/2017New version available in EnglishLevelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass
200, Prosonic Flow 200, Prowirl 200,EN SV 31/08/201707/10/201305/01/2012Språk:
Engelska
Version:
31/08/2017
Filstorlek:
279.5 KB
Filnamn:
EA00038FA2_1717.pdf
-
-
-
Installationsanvisningar (EA)
Replacing the DSC-Sensor and the S-DAT Installation Instructions
-
Installationsanvisningar (EA)
Engelsk version - 10/2018New version available in EnglishProwirl 200
EN SV 01/10/201815/09/201528/11/2013Språk:
Engelska
Version:
01/10/2018
Filstorlek:
1.2 MB
Filnamn:
EA01060DA2_0318.pdf
-