FieldEdge SGC200

Edge Device FieldEdge SGC200 ©Endress+Hauser

The FieldEdge SGC200 enables the connection of Endress+Hauser Bluetooth devices to the Netilion platfom and can be ordered directly here.

Bluetooth edge device for connecting measuring technology to the Netilion Platform

The FieldEdge SGC200 enables the connection of Endress+Hauser Bluetooth devices to the Netilion Platform. Data transmission is via a global SIM card and LTE network. Device IDs, device readings and NAMUR NE 107 status information are transmitted.

Produkten är inte tillgänglig på den svenska marknaden.

Snabbval

Välj från de föreslagna alternativen
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

eller

Individuell konfigurering

Fortsätt välja från alla tillgängliga alternativ
  • Fördelar

    • Reliable transmission of measured values via encryptedBluetooth communication.

    • Transmission of the measurement and status information of the connected instruments.

    • Easy installation and commissioning of up to five Endress+Hauser Bluetooth devices.

    • ...

  • Applikationsområde

    The FieldEdge SGC200 enables the connection of Endress+Hauser Bluetooth devices to the Netilion Platform. Data transmission is via a global SIM card and LTE network. Device IDs, device readings and NAMUR NE 107 status information are transmitted.

Dokumentation / manualer / programvara

Tillbehör / reservdelar

Nr
Order code
Specification