Testa att söka på nyckelord, orderkod eller produktkod, eller serienummer t.ex. ”CM442” eller ”teknisk information”
Enter at least 2 characters to start the search.
  • Historik
Product picture  Raman optic system for single use side view aiming down and right

Raman optic system for single use

Ensure sterility and reliability for single-use biopharmaceutical development and manufacturing

KRSU1
Please Wait (spinning wheel)
Laddar pris
Pris ej tillgängligt för tillfället
Price on request
Aktiverar pris
pris: ange information
Filtrera mät-/applikationsuppgift
Mät-/applikationsuppgift

Konfigurera för att ladda ner denna produkts CAD-ritningar

  • Mätprincip

    Raman spectroscopy

  • Laser wavelength

    785 nm, 1000 nm

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: 0 to 100 °C / 32 to 212 °F

  • Length

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Diameter

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Sterilization method

    Gamma sterilzable