Our digital asset-health management service puts your maintenance team a step ahead of problems. Through the IIoT Netilion Health provides diagnostics from your field devices anywhere at any time, so you can have remedies ready when you need them.
Increase reliability in your plant with asset-health management
Over 90% of today’s installed devices are considered smart, yet most of their data remains on the shop floor. By integrating Netilion Health with the right IIoT connectivity solutions, you can easily access asset-health data, enabling you to address almost any issue quickly. Gaining in-depth knowledge of your assets' health will shift your maintenance approach from reactive to predictive.
Easily connect your field devices to Netilion Health using one or more edge devices. There’s no need to modify your existing installation; Netilion Health provides numerous quick and cost-effective options for integrating networks and protocols to the IIoT.
Multi-vendor capable
Most industrial plants consist of components from various vendors, which creates significant challenges for IIoT services. Netilion Health can manage a diverse array of devices, including valves and pumps, from over 50 manufacturers. This capability allows you to check your asset's health, diagnose issues, determine necessary actions, and find solutions faster than ever.
Instrument verification
Optimize maintenance and calibration cycles with traceable IIoT device verification that doesn’t interrupt your processes. Netilion Health allows you to remotely trigger Heartbeat Verification, enabling you to confirm that your instruments meet factory specifications without needing to be on-site. This ensures compliance and safety.
The right diagnostics to the right team members
Field engineer
As a field engineer or technician, having detailed information about a device’s health status is crucial. You also need effective solutions for asset-health monitoring that won’t disrupt production. With the ability to access information anytime and anywhere through the IIoT, you can respond more quickly and make informed decisions like never before.
Maintenance manager
To minimize unplanned shutdowns in your plant, you need a straightforward way to check asset-health and identify devices with diagnostic issues. Netilion Health offers valuable insights, helping you determine where and when your team should focus their efforts, both now and in the future. Planning has never been easier.
Plant manager
As a plant manager, it’s essential to have a comprehensive view of your infrastructure and your asset's health. You need to know how often your devices encounter issues and the costs associated with each problem. Thanks to the IIoT, Netilion Health provides the insights necessary for making informed, data-driven decisions.
"I had an inspiring experience right away in the beginning, when the complete bus was scanned. There were PROFIBUS assets showing up, I had completely forgotten about!"
Jan Marten Claus, Plan Engineering, Salzgitter Flachstahl GmbH
The new ecosystem does not interfere with the control; it is a completely separate system. That is the strength of the solution, and everything works intuitively.
Guido von den Hombergh, Nouryon Functional Chemicals
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .