Memosens technology digitizes the measured value in the sensor. Thanks to the integrated electronics, Memosens sensors are able to store relevant data.
When they are connected to the transmitter they are identified immediately and start measuring without delay.
The digital signal transmission results in an automatic error message if the digital signal is interrupted.
The sensors' plug-in heads and the cable couplings are completely potted. No metal contact can be affected by moisture. Signal and energy transmission is inductive which means that neither contact corrosion nor salt bridges will occur to distort the signals.
Saved data in detail
- Serial number
 - Order code
 - Date of manufacture
 - Digital sensor label
 
- Calibration data of the last eight calibrations including factory calibration with calibration dates and calibration values
 - Slope (pH, amperometric DO, disinfection sensors
 - Zero point (pH, amperotmetric DO, disinfection sensors)
 - Cell constant (conductivity)
 - Delta cell constant (conductivity)
 - Offset of integrated temperature sensor
 - Number of calibrations
 - Distinction between calibration and adjustment
 - Serial number of the transmitter used to perform the last calibration or adjustment
 - Reset to factory calibration
 
- Primary measured value application range
 - Temperature application range
 - Date of initial commissioning
 - Maximum temperature value
 - Hours of operation under extreme conditions
 - Number of sterilizations
 - CIP counter
 - Sensor load
 - Individual operating hours counters for sensor and membrane cap (DO, disinfection)
 - Electrolyte consumption monitoring (amperometric DO, disinfection)