ISEmax CAS40D is the right technology for trend measurement directly in the basin. It helps you to increase the efficiency and reduce the energy costs of your aeration processes. The sensor works without reagents saving you even further money. With its robust ion-selective membranes and excellent self-cleaning, it eases your maintenance tasks. Thanks to Memosens, CAS40D combines maximum process and data integrity with best operating comfort and simplifies predictive maintenance.
ISEmax CAS40D measures ammonium, nitrate and pH in municipal wastewater treatment plants:
Aeration basins - Determination of ammonium and nitrate concentration - Control and regulation of ammonium decomposition - Load-dependent aeration control for optimization of the treatment process
Inlet of aeration basins - Determination of ammonium load (pH-compensated)
Fördelar
Nitrate and ammonium measured directly without the need for expensive sample conditioning
Optional potassium and/or chloride measurement compensates for cross sensitivities and ensures reliable measuring results
Low maintenance thanks to automatic flushing unit
Installed directly on the basin rim, no measuring container or sample-conveying pump required
Easy handling due to storage of sensor-specific data
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Using seawater to flush toilets can save a lot of drinking water. To ensure a constant water supply, the sensors used must function reliably to meet the water quality objectives (WQO).
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
Online measurement of nutrient parameters in municipal wastewater treatment plants Ion-selective electrode system for the continuous measurement of ammonium and nitrate
Size
Diameter: 112 mm (4.41 inch) Immersion depth: 510mm (20.08 inch)
Design
Ion-selective electrode(s) for ammonium and/or nitrate, potassium or chloride pH - (Reference) electrode Ion-selective electrode for compensating cross-interference Temperature sensor
Process temperature
2 °C to 40°C (36 to 100 °F)
Ambient temperature
-20 °C to 50 °C (-4 to 120 °F)
Process pressure
400 mbar (160 in H2O) max. permitted overpressure
Application
Wastewater treatment plants
Measurement range
Ammonium: 0.1 to 1000 mg/l (NH4-N) Nitrate: 0.1 to 1000 mg/l (NO3-N) Potassium: 1 to 1000 mg/l Chloride: 1 to 1000 mg/l
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .