Endress+Hauser-koncernen

Mediacenter

Event

Your career with Endress+Hauser

Online tjänster

Kontakt

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

Prosonic Flow E Heat
Ultrasonic flowmeter

Industrial, certified heat flow sensor for improved energy consumption measurement

  • Prosonic Flow E Heat - Ultrasonic flowmeter ©Endress+Hauser
  • The Ultrasonic Flow Measuring Principle

  • Prosonic Flow E Heat - Ultrasonic flowmeter ©Endress+Hauser

Prosonic Flow E Heat is the perfect heat flow sensor for enhanced energy management throughout all industries. It offers recognized custody transfer approvals for heating and cooling applications and is optimized for flexible industrial use.

Fördelar

  • Full compliance with custody transfer regulations

  • Long-term stability – reliable sensor with robust industrial design

  • Energy and cost savings – optimized sensor for fully insulated pipes

  • Dependable flow measurement – high turndown

  • Effortless, safe operation – no commissioning needed, no unauthorized device access due to locked pulse output

  • Simple process indication – direct reading of status information via color LEDs

  • Increased reliability – comprehensive diagnostics

Applikationsområde

  • The measuring principle is independent of pressure, density, temperature and conductivity

  • Best choice for energy management of water (e.g. heating and cooling) across all industries.

Device properties:

  • Accuracy Class 2 according to international approvals such as MI-004, EN 1434, OIML R75

  • Entire sensor housing made of stainless steel

  • Process temperatures up to 150 °C (302 °F)

  • Certified pulse output

  • Cost-efficient, application-optimized transmitter

Funktioner och specifikationer

Dokumentation/manualer/programvara

Tillbehör/reservdelar

Kundcase

Kontakt

Endress+Hauser AB
Box 1486 171 28 Solna , Sverige
Tel.: +46 (0)8 555 116 00
Fax: +46 (0)8 555 116 55
Skicka e-post www.se.endress.com

Relaterade nyheter

Den här webbplatsen använder cookies. Genom att fortsätta använda webbplatsen godkänner du att vi använder cookies. Läs mer här Stäng