One rod probe 11961ZF

Produktbild av: One rod probe 11961ZF

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Funktioner och specifikationer

Tillbaka

Details

  • Mätprincip

    Conductive

  • Characteristic / Application

    One rod probe for high an extremely low temperatures an high pressure. Corrosion resistant

  • Supply / Communication

    Relay

  • Ambient temperature

    -20 °C ... 65 °C
    (-4 °F ... 149 °F)

  • Process temperature

    -20 °C ... 65 °C
    (-4 °F ... 149 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum ... 160 bar
    (Vacuum ... 2320 psi)

  • Min. density of medium

    min. 10 uS

  • Main wetted parts

    Ceramic, 316TI

  • Process connection

    G 1/2A

  • Sensor length

    0.1m ... 2m
    (3.9" ... 79")

  • Communication

    Relay

  • Certificates / Approvals

    ATEX
    WHG

  • Components

    Transmitter: FTW325

  • Application limits

    Observe min. medium conductivity

Dokumentation / manualer / programvara

  • Ersättare