One rod probe 11375ZF

Produktbild av: One rod probe 11375ZF

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Funktioner och specifikationer

Tillbaka

Details

  • Mätprincip

    Conductive

  • Characteristic / Application

    One rod probe for high temperature and high pressure. Corrosion resistant

  • Supply / Communication

    Relay

  • Ambient temperature

    -40 °C ... 80 °C
    (-40 °F ... 176 °F)

  • Process temperature

    -40 °C ... 135 °C
    (-40 °F ... 275 °F)

  • Process pressure absolute / max. overpressure limit

    Vacuum .... 50 bar
    (Vacuum ... 725 psi)

  • Min. density of medium

    min. 10 uS

  • Main wetted parts

    PTFE, 316TI

  • Process connection

    G 1 1/2A

  • Sensor length

    0.05m ... 2m
    (2" ... 79")

  • Communication

    Relay

  • Certificates / Approvals

    ATEX

  • Components

    Transmitter: FTW325

  • Successor

    11375Z

  • Application limits

    Observe min. medium conductivity

Dokumentation / manualer / programvara

Tillbehör / reservdelar

Nr
Order code
Specification
  • Ersättare