Omnigrad S TSC266

Produktbild av: Omnigrad S TSC266

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Funktioner och specifikationer

Tillbaka

Details

  • Mätprincip

    Thermocouple

  • Characteristic / Application

    Bulk chemical and oil & gas industry

  • Thermowell / protection tube

    Included, bar stock

  • Insert / probe

    M.I. cable replaceable

  • Process connection

    Thread: 3/4" or 1" NPT
    Flange: 1", 1 1/2" or 2" ASME 150, 300 or 600 RF

  • Operating temperature range

    K: -40...1100°C
    J: -40...750°C

  • Max. process pressure (static)

    480 bar

  • Accuracy

    Class 1 or 2

  • Integration head transmitter

    PCP 4...20 mA, HART, PROFIBUS-PA

  • Ex - approvals

    ATEX 1/2

Dokumentation / manualer / programvara

Tillbehör / reservdelar

Nr
Order code
Specification
  • Ersättare