Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    O2: Electrochemical / Paramagnetic, Toxic gases: NDIR / UV / FID / Thermal Conductivity

  • Measured variables

    CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, NOx, O2, SO2, TOC
    Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request

  • Ambient temperature range

    Indoor: +5 °C ... +40 °C
    Can be expanded on the system side if necessary
    Indoor with cooling unit: +5 °C ... +50 °C
    Can be expanded on the system side if necessary
    Outdoor: –20 °C ... +50 °C
    Can be expanded on the system side if necessary

  • Degree of protection

    Indoor: IP54
    Can be expanded on the system side if necessary
    Indoor with cooling unit: IP34
    Can be expanded on the system side if necessary
    Outdoor with cooling unit: IP56
    Can be expanded on the system side if necessary

  • Product safety

    CE