The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Mätprincip
Coriolis
Product headline
The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Display/Operation
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Outputs
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Inputs
Status input
Digital communication
HART PROFIBUS PA
Power supply
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Hazardous area approvals
ATEX, IECEx, FM, CSA, NEPSI
Other approvals and certificates
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN 3-A
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A
Mätprincip
Coriolis
Characteristic / Application
An alternative to conventional volumetric flowmeters, this flowmeter has a low "cost of ownership".
Ambient temperature
-20...+65°C (-4...+140°F)
Process temperature
-40...+125°C (-40...+257°F)
Process pressure
PN 40...100 Cl150...600 JIS 10...63K
Wetted parts
904L/1.4539
Output
4...20mA Pulse/Frequency Status
Certificates / Approvals
ATEX FM CSA
Mätprincip
Coriolis
Product headline
The flowmeter for minimized cost of ownership with a compact or remote transmitter. Highly accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Compact dual‐tube system. Medium temperature up to +140 °C (+284 °F).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Coriolis Mass Flow Measuring System for measuring the mass flow rate,
density and temperature of fluids and gases. The descriptionof the
device functions are in a separate documentation.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Användarinstruktion (BA)
Engelsk version - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases. The descriptionof the device functions are in a separate documentation.
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .