©Endress+Hauser
Ersättare
The specialist for hygienic applications with an ultra-compact transmitter
Mer information
Specialist for hygienic applications with a compact, easily accessible transmitter
Mer information
Specialist for hygienic applications, as remote version with up to 4 I/Os
Mer information
Enkla produkter
Enkla att välja, installera och använda
Tekniska egenskaper
Enkelhet
Standardprodukter
Pålitliga, robusta och lätta att underhålla
Tekniska egenskaper
Enkelhet
High-end produkter
Mycket funktionella och praktiska
Tekniska egenskaper
Enkelhet
Specialprodukter
Designade för krävande applikationer
Tekniska egenskaper
Enkelhet
FLEX urvalet
Tekniska egenskaper
Enkelhet
Fundamental urvalet
Möt dina grundläggande mätbehov
Tekniska egenskaper
Enkelhet
Lean urvalet
Hantera dina kärnprocesser med enkelhet
Tekniska egenskaper
Enkelhet
Extended urvalet
Optimera dina processer med innovativa teknologier
Tekniska egenskaper
Enkelhet
Xpert urvalet
Hantera dina mest utmanande applikationer
Tekniska egenskaper
Enkelhet
Product headline
The flowmeter for smallest flow rates with a modular electronic concept. For demanding hygienic applications.
Sensor features
Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross‐section constriction. Maintenance‐free – no moving parts. ner made of PFA . Sensor housing made of stainless steel (3-A, EHEDG).
Transmitter features
Fast commissioning – application‐specific Quick Setups. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Wetted materials
Liner: PFA Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone) Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum
Medium temperature range
-20...+150°C (-4...+302°F)
Ambient temperature range
-20...+60°C -40...+60°C (optional)
Display/Operation
Two line display with backlit Push button
Outputs
4...20 mA Pulse/Frequency Status
Hygienic approvals and certificates
Mest nedladdade
Proline Promag 50H, 53H
Technical Information
Engelsk version - 03/2018
Electromagnetic flowmeter
The flowmeter for smallest flow rates with a modular electronic concept
and/or with flexible system integration
EN
SV
DE FR JA PL RU ZH
14/03/2018
27/04/2017
10/03/2016
01/05/2012
01/02/2004
Språk:
Engelska
Version:
14/03/2018
Filstorlek:
810.7 KB
Filnamn:
TI00048DEN_1618.pdf
152 dokument
Proline Promag 50H, 53H
Technical Information
Electromagnetic flowmeter The flowmeter for smallest flow rates with a modular electronic concept and/or with flexible system integration
EN
SV
Tyska French Japanska Polska Ryska Kinesiska
14/03/2018
27/04/2017
10/03/2016
01/05/2012
01/02/2004
Språk:
Engelska
Version:
14/03/2018
Filstorlek:
810.7 KB
Filnamn:
TI00048DEN_1618.pdf
Proline Promag 50
PROFIBUS DP/PA
Description of
Device Functions
Description of the device functions (options and inputs). Additional documentation for Operating Instructions PROline Promag 50 PROFIBUS-PA.
EN
SV
Tyska Spanska French
28/06/2010
01/10/2005
01/04/2001
Språk:
Engelska
Version:
28/06/2010
Filstorlek:
717.1 KB
Filnamn:
BA056DEN_0610.pdf
Proline Promag 50
PROFIBUS DP/PA
Operating Instructions
Electromagnetic flowmeter
EN
SV
Tyska Spanska French
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Språk:
Engelska
Version:
27/11/2017
Filstorlek:
9.6 MB
Filnamn:
BA00055DEN_1717.pdf
Description of the device functions (options and inputs). Additional documentation for Operating Instructions Proline Promag 50.
EN
SV
Tjeckiska Tyska Spanska French Ungerska Italienska Japanska Polska Portugisiska Ryska
01/11/2009
01/03/2005
15/10/2003
01/06/2001
Språk:
Engelska
Version:
01/11/2009
Filstorlek:
676.9 KB
Filnamn:
BA049DEN_1109.pdf
Proline Promag 53
HART
Operating Instructions
Electromagnetic flowmeter
EN
SV
Bulgariska Tjeckiska Tyska Spanska French Ungerska Italienska Japanska Polska Portugisiska Ryska Kinesiska
27/11/2017
01/02/2015
01/12/2014
01/04/2014
18/12/2009
Språk:
Engelska
Version:
27/11/2017
Filstorlek:
9.9 MB
Filnamn:
BA00047DEN_1617.pdf
Proline Promag 50
HART
Operating Instructions
Electromagnetic flowmeter
EN
SV
Bulgariska Tyska Spanska French Ungerska Italienska Japanska Polska Portugisiska Ryska
27/11/2017
01/02/2015
01/04/2014
09/05/2011
01/12/2010
Språk:
Engelska
Version:
27/11/2017
Filstorlek:
7.7 MB
Filnamn:
BA00046DEN_1717.pdf
Fieldgate Data Access
Operating Instructions
Software for acquiring Fieldgate data Software Version 2.06.xx
EN
SV
Tyska
01/12/2009
08/07/2004
Språk:
Engelska
Version:
01/12/2009
Filstorlek:
1.7 MB
Filnamn:
BA049SEN.pdf
Proline Promag 50
Brief Operating Instructions
Electromagnetic flowmeter
EN
SV
Bulgariska Tjeckiska Tyska Spanska Estniska French Italienska Portugisiska Ryska Serbiska Kinesiska
27/11/2017
04/04/2016
09/09/2015
01/02/2015
01/04/2014
Språk:
Engelska
Version:
27/11/2017
Filstorlek:
3.5 MB
Filnamn:
KA00026DEN_1917.pdf
Proline Promag 50/53
Assembly Instructions/Montageanleitung
Armoured Cable for Promag 50/53 Remote Version Verstärkte Kabel für Promag 50/53 Getrenntausführung
Språk:
Engelska
Version:
01/02/2001
Filstorlek:
163.8 KB
Filnamn:
ka012da2.pdf
Replacing amplifier board
Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65
EN
SV
Tyska
15/11/2018
05/08/2014
Språk:
Engelska
Version:
15/11/2018
Filstorlek:
393.9 KB
Filnamn:
EA00064DA2_1518.pdf
Sök efter reservdelar efter nummer på ritningen
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit P.s.b. 50/51/53 85-260VAC
Ritningsnummer
Orderkod
F
50096745
Kit p.s.b. 50/53 85-260VAC HE
Ritningsnummer
Orderkod
F
71039466
Kit p.s.b. 50/53 85-260VAC HE
Ritningsnummer
Orderkod
F
71039466
Kit P.s.b. 50/51/53 85-260VAC Ex
Ritningsnummer
Orderkod
F
50096746
Kit p.s.b. 50/53 85-260VAC HE Ex
Ritningsnummer
Orderkod
F
71039467
Kit P.s.b. 50/51/53 20-55VAC 16-62VDC
Ritningsnummer
Orderkod
F
50096747
Kit p.s.b.50/53 20-55VAC 16-62VDC HE
Ritningsnummer
Orderkod
F
71039468
Kit P.s.b. 50/51/53 20-55VAC16-62VDC Ex
Ritningsnummer
Orderkod
F
50096744
Kit p.s.b.50/53 20-55VAC 16-62VDC HE Ex
Ritningsnummer
Orderkod
F
71039469
Kit 10 fuses 250 VAC T800 MA
Ritningsnummer
Orderkod
7
50094002
Kit 10 fuses 250 VAC T 2A00
Ritningsnummer
Orderkod
7
50094003
Kit meas. amplifier PMAG 50 ECC WEA
Ritningsnummer
Orderkod
B
50106079
Kit meas. amplifier 50 ECC WEA HE
Ritningsnummer
Orderkod
B
71039448
Kit meas. amplifier PMAG 50 ECC SEA
Ritningsnummer
Orderkod
B
50106081
Kit meas. amplifier 50 ECC SEA HE
Ritningsnummer
Orderkod
B
71039450
Kit meas. amplifier PMAG 50 ECC EES
Ritningsnummer
Orderkod
B
50106080
Kit meas. amplifier 50 ECC EES HE
Ritningsnummer
Orderkod
B
71039449
Kit meas. amplifier PMAG 50 WEA EX
Ritningsnummer
Orderkod
B
50106076
Kit meas. amplifier 50 WEA HE Ex
Ritningsnummer
Orderkod
B
71039451
Kit meas. amplifier PMAG 50 WEA
Ritningsnummer
Orderkod
B
50106073
Kit meas. amplifier 50 WEA HE
Ritningsnummer
Orderkod
B
71039445
Kit meas. amplifier PMAG 50 SEA EX
Ritningsnummer
Orderkod
B
50106078
Kit meas. amplifier 50 SEA HE Ex
Ritningsnummer
Orderkod
B
71039453
Kit meas. amplifier PMAG 50 SEA
Ritningsnummer
Orderkod
B
50106075
Kit meas. amplifier 50 SEA HE
Ritningsnummer
Orderkod
B
71039447
Kit meas. amplifier PMAG 50 EES EX
Ritningsnummer
Orderkod
B
50106077
Kit meas. amplifier 50 EES HE Ex
Ritningsnummer
Orderkod
B
71039452
Kit meas. amplifier PMAG 50 EES
Ritningsnummer
Orderkod
B
50106074
Kit meas. amplifier 50 EES HE
Ritningsnummer
Orderkod
B
71039446
Kit commodul Iout passive/Frequency Exi
Ritningsnummer
Orderkod
C
50098302
Kit I/O Iout passive/Frequency HE Exi
Ritningsnummer
Orderkod
C
71039479
Kit commodul Iout active/Frequency Exi
Ritningsnummer
Orderkod
C
50098303
Kit I/O Iout active/Frequency HE Exi
Ritningsnummer
Orderkod
C
71039478
Kit com50/51/40/80/90 I+F/stat.in+outEx
Ritningsnummer
Orderkod
C
50096759
Kit I/O 50/80 I+F status in+out HE EX
Ritningsnummer
Orderkod
C
71039473
Kit commodul current/frequency out Ex
Ritningsnummer
Orderkod
C
50096757
Kit I/O 50/80 current/frequ. out HE EX
Ritningsnummer
Orderkod
C
71039474
Ritningsnummer
Orderkod
C
71066579
Kit I/O 50/53/55/80/83 Profib. PA HE Ex
Ritningsnummer
Orderkod
C
71066580
Kit com Pline 50/90 current out Ex
Ritningsnummer
Orderkod
C
50096756
Kit I/O 50 current out HE EX
Ritningsnummer
Orderkod
C
71039710
Kit I/O 50/53/55/83/65/8ME Profib. DP Ex
Ritningsnummer
Orderkod
C
71021742
Kit I/O 50/53/55/83 Profibus DP HE EX
Ritningsnummer
Orderkod
C
71039484
Kit display mod 50/51/80/65 >=V1.06.00
Ritningsnummer
Orderkod
E
50108132
Kit disp.50/51/80/90/65 Wall >=V1.06.00
Ritningsnummer
Orderkod
J
50108131
Kit Bus PCB/PCB carr.5X/8X/9X/65 wall
Ritningsnummer
Orderkod
21
50094017
Kit Bus/connec.b.5X/8X SS-housing
Ritningsnummer
Orderkod
H
50099099
Kit Bus/connec.b.5X/40/8X/65 field hous.
Ritningsnummer
Orderkod
G
50094016
Kit connec. board PMAG5X wall enclo.
Ritningsnummer
Orderkod
19
50094015
Kit connec. board 50/53/55 wall encl.HE
Ritningsnummer
Orderkod
19
71039496
Kit connec. board In/Output Wall encl
Ritningsnummer
Orderkod
18
50094014
Kit Termin.Block field hous. 5X/8X/40/65
Ritningsnummer
Orderkod
29
50108139
Kit Termin.Block Wall encl. 5X/8X/9X/65
Ritningsnummer
Orderkod
30
50108140
Kit S-Dat Promag 50 programmed
Ritningsnummer
Orderkod
S
71003946
Kit Cover 5X/8X with window SS-housing
Ritningsnummer
Orderkod
17
50099100
Kit Cover 5X/40/8X/93/65 with window Exd
Ritningsnummer
Orderkod
8
50094027
Kit Cover 5X/40/8X/65 with window
Ritningsnummer
Orderkod
8
50094026
Kit Cover 5X/40/8X/93/65 vers. blind Exd
Ritningsnummer
Orderkod
9
50094029
Kit Cover 5X/40/8X/65 version blind
Ritningsnummer
Orderkod
9
50094028
Kit Cover 5X/40/8X/93/65 Conn.termi.Exd
Ritningsnummer
Orderkod
10
50094040
Kit Cover 5X/40/8X/93/65 Conn.termi.Exe
Ritningsnummer
Orderkod
10
50094039
Kit Cover Connection terminal
Ritningsnummer
Orderkod
10
50094038
Kit 10 cable glands M20x1.5 Ex
Ritningsnummer
Orderkod
15
50098036
Kit 10 cable glands M20x1.5 Ex
Ritningsnummer
Orderkod
15
50098036
Kit 10 cable glands M20x1.5 Ex
Ritningsnummer
Orderkod
15
50098036
Kit 10 cable glands M20x1,5
Ritningsnummer
Orderkod
15
50096840
Kit 10 extension M20x1.5/PG13,5
Ritningsnummer
Orderkod
15
50098040
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Ritningsnummer
Orderkod
15
50098042
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Ritningsnummer
Orderkod
15
50098042
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Ritningsnummer
Orderkod
15
50098041
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Ritningsnummer
Orderkod
15
50098041
Kit Cable gland Profibus PA
Ritningsnummer
Orderkod
15
50098037
Kit Circuit board cpl field/SS-housing
Ritningsnummer
Orderkod
12
50096839
Kit Bushing to field/SS-housing
Ritningsnummer
Orderkod
14
50099102
Kit Ground terminal / Cover clamp
Ritningsnummer
Orderkod
13
50096841
Kit housing gaskets SS-Field housing
Ritningsnummer
Orderkod
16
50099101
Kit Seal cover to Wall enclosure
Ritningsnummer
Orderkod
20
50094041
Kit 10 Seal cover to field housing
Ritningsnummer
Orderkod
11
50094050
Kit parts housing compact Stnd/HT
Ritningsnummer
Orderkod
23
50098020
Kit parts housing FS Stnd/HT
Ritningsnummer
Orderkod
25
50098019
Kit housing gaskets H compact
Ritningsnummer
Orderkod
22
50098021
Ritningsnummer
Orderkod
24
50098022
Kit 8 special screws M6 Promag H DN25
Promag, cable remote version
Transmitter Promag, mounting set
Promag H/Dosimag, seal set
Promag H, wall mounting set
Vi värdesätter din integritet
Vi använder cookies för att förbättra din användarupplevelse, samla in statistik för att optimera webbplatsens funktionalitet och leverera skräddarsydda annonser eller innehåll.
Välj "Acceptera alla", för att samtycka till vår användning av cookies.
För mer information se vår Cookie Policy .
Anpassa
Acceptera endast det väsentliga
Acceptera alla