Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

1-/2-channel pH/ORP transmitter
Mycom CPM153

Compact field device for hazardous and non-hazardous area use in all industries

  • ©Endress+Hauser

Mycom CPM153 is an advanced pH/ORP transmitter for all analog and digital Memosens sensors. It improves your operational safety thanks to continuous plausibility, process and sensor checks. Select from numerous hardware and software modules, such as relays or fieldbus communication, to adapt it exactly to your measuring task. This modularity also allows you to upgrade the transmitter at any time. A simple menu and two-point calibration make configuration and operation fast and easy.

Fördelar

  • High operational safety: Continuous process check system, logbook functions and data log, proven Memosens interface for reliable sensor connection.

  • Reliable self-monitoring: Sensor check system for pH glass and reference, calibration plausibility check, redundancy and differential measurement.

  • Easy to operate and service: Intuitive user interface, hot plug & play with pre-calibrated Memosens sensors, automatic buffer recognition.

  • Reduced maintenance: Automatic cleaning function (with Chemoclean) triggered by alarm or limit switch.

  • Fit for every application: Numerous extensions, such as P(ID) controller, timer, etc., allow for flexible adaption to all processes.

  • Reliable control: Current and resistance input for feedforward control.

Applikationsområde

The Mycom CPM153 transmitter works with all pH/ORP glass and ISFET sensors, for example in these industries and their utilities:

  • Chemicals

  • Food & Beverages

  • Life Sciences

  • Power & Energy

  • Water & Wastewater

  • Oil & Gas

  • Primaries & Metal

Mycom CPM153 features the following protocols and interfaces:

  • 0/4...20 mA

  • HART

  • PROFIBUS PA

With its international explosion protection approvals, such as ATEX and FM, the transmitter is suitable for hazardous area use.

Funktioner och specifikationer

Dokumentation/manualer/programvara

Tillbehör/reservdelar

Föregångare / Ersättare

Föregångare: CPM152, CPM340

Efterträdare: Liquiline CM442, Liquiline M CM42

Kundcase