Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

1-/2-channel conductivity transmitter
Mycom CLM153

Compact field device for hazardous and non-hazardous area use in all industries

  • ©Endress+Hauser

Mycom CLM153 is an advanced transmitter for all analog conductivity sensors. It improves your operational safety thanks to continuous plausibility, process and sensor checks. Select from numerous hardware and software modules, such as relays or fieldbus communication, to adapt it exactly to your measuring task. This modularity also allows you to upgrade the transmitter at any time. A simple menu and calibration make configuration and operation fast and easy.

Fördelar

  • High operational safety: Continuous process check system, logbook functions and data log, calibration plausibility check.

  • Broad functionality: Conductivity, resistivity and concentration measurement, ultrapure water monitoring according to USP and EP.

  • Reduced maintenance: Automatic cleaning function (with Chemoclean) triggered by alarm or limit switch.

  • Fit for every application: Numerous extensions, e.g. P(ID) controller, timer, etc., allow for flexible adaption to all processes - even in hazardous areas.

  • Reliable control: Current and resistance input for feedforward control.

  • 2-channel advantage: pH value calculation from differential conductivity or redundant measurement.

Applikationsområde

The Mycom CLM153 transmitter works with all analog conductivity sensors, for example in these industries and their utilities:

  • Chemicals

  • Food & Beverages

  • Life Sciences

  • Power & Energy

  • Water & Wastewater

  • Oil & Gas

Mycom CLM153 features the following protocols and interfaces:

  • 0/4...20mA

  • HART

  • PROFIBUS PA

With its international explosion protection approvals, such as ATEX and FM, the transmitter is suitable for hazardous area use.

Funktioner och specifikationer

Dokumentation/manualer/programvara

Tillbehör/reservdelar

Föregångare / Ersättare

Föregångare: CLM152, CLM152Z

Efterträdare: Liquiline CM442, Liquiline M CM42

Kundcase