Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

Radiometric level and
density measurement
Gamma Source FSG61

Gamma radiation source (60Co) for radiometric level, point level, density and interface measurement

  • Gamma Source FSG61 ©Endress+Hauser
  • Gamma Source FSG61 ©Endress+Hauser

The Gamma Source FSG61 is specially suited for level applications with thick tank walls, high pressure or for density applications with big pipe diameters and large density ranges thanks to its high penetration energy.

Fördelar

  • Specially constructed source capsule conforms to strictest safety requirements:
    Typically class C66646 to ISO 2919

  • Point source in special source container ensures simple handling and easy installation

  • Choice of activity ensures optimized dosage for your application

  • High penetration energy even for extreme applications

Applikationsområde

Radioactive isotopes are used as gamma radiation sources for continuous level, density and interface measurement as well as for point level detection. The radioactive source is mounted in a special source container which affords the necessary protection while providing a defined, practically unattenuated, narrow beam in one direction only.