Endress+Hauser-koncernen

Mediacenter

Event

En karriär hos Endress+Hauser

Support

Online Shop

Ange dina personliga inloggningsuppgifter för att komma till online-shoppen och lägg din order när som helst, dygnet runt. Här hittar du också prisuppgifter och leveranstider och kan skicka offertförfrågningar.

Online Shop

E-direct Shop

E-direct - Beställ förkonfigurerade fältinstrument och systemkomponenter snabbt och enkelt online.

E-direct Shop

Radiometric level and
density measurement
Gamma Source FSG60

Gamma radiation source (137Cs) for radiometric level, point level, density and interface measurement

  • Gamma Source FSG60 ©Endress+Hauser
  • Gamma Source FSG60 ©Endress+Hauser

The Gamma Source FSG60 has a very long lifetime thanks to its long half-life time. Common used standard isotope in the industrial process measurement.

Fördelar

  • Specially constructed source capsule conforms to strictest safety requirements:
    Typically class C66646 to ISO 2919

  • Point source in special source container ensures simple handling and easy installation

  • Choice of activity ensures optimized dosage for your application

  • High cost-effectiveness due to long half-life time

Applikationsområde

Radioactive isotopes are used as gamma radiation sources for continuous level, density and interface measurement as well as for point level detection. The radioactive source is mounted in a special source container which affords the necessary protection while providing a defined, practically unattenuated, narrow beam in one direction only.